AD7091R-2
PRODUCTION2-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC in 16-Lead TSSOP
- Part Models
- 4
- 1ku List Price
- Starting From $3.85
Overview
- Ultralow system power
- Flexible power/throughput rate management
- High performance
- 1 MSPS throughput with no latency/pipeline delay
- SNR: 70 dB typical at 10 kHz input frequency
- THD: −80 dB typical at 10 kHz input frequency
- INL: ±0.7 LSB typical, ±1.0 LSB maximum
- Small system footprint
- On-chip accurate 2.5 V reference, 5 ppm/°C typical drift
- MUXOUT/ADCIN to allow single buffer amplifier
- Daisy-chain mode
- 16-lead, 20-lead, and
24-lead 4 mm × 4 mm LFCSP packages - See data sheet for additional features.
The AD7091R-2 / AD7091R-4 / AD7091R-8 family is a multichannel 12-bit, ultralow power, successive approximation analog-to-digital converter (ADC) that is available in two, four, or eight analog input channel options. The AD7091R-2 / AD7091R-4 / AD7091R-8 operate from a single 2.7 V to 5.25 V power supply and are capable of achieving a sampling rate of 1 MSPS.
The AD7091R-2 / AD7091R-4 / AD7091R-8 family offers up to eight single-ended analog input channels with a channel sequencer that allows a preprogrammed selection of channels to be converted sequentially. The AD7091R-2 / AD7091R-4 / AD7091R-8 also feature an on-chip conversion clock, an on-chip accurate 2.5 V reference, and a high speed serial interface.
The AD7091R-2 / AD7091R-4 / AD7091R-8 have a serial port interface (SPI) that allows data to be read after the conversion while achieving a 1 MSPS throughput rate. The conversion process and data acquisition are controlled using the CONVST pin.
The AD7091R-2 / AD7091R-4 / AD7091R-8 use advanced design techniques to achieve ultralow power dissipation at high throughput rates. They also feature flexible power management options. An on-chip configuration register allows the user to set up different operating conditions. These include power management, alert functionality, busy indication, channel sequencing, and general-purpose output pins. The MUXOUT and ADCIN pins allow signal conditioning of the multiplexer output prior to acquisition by the ADC.
Applications
- Battery powered systems
- Personal digital assistants
- Medical instruments
- Mobile communications
- Instrumentation and control systems
- Data acquisition systems
- Optical sensors
- Diagnostic/monitoring functions
Documentation
Data Sheet 1
User Guide 1
Video 2
Tutorial 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7091R-2BCPZ | 16-Lead LFCSP (4mm x 4mm) | ||
| AD7091R-2BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD7091R-2BRUZ | 16-Lead TSSOP | ||
| AD7091R-2BRUZ-RL7 | 16-Lead TSSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 9 | ||
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| Voltage References 4 | ||
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR4530 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD7091R-2 yet. Have something to say?
Start a Discussion on EngineerZone®