ADP3303
ADP3303
NOT RECOMMENDED FOR NEW DESIGNSHigh Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $2.37
Viewing:
Overview
- High accuracy over line and load ±0.8% at +25°C, ±1.4% over temperature
- Ultralow dropout voltage: 180 mV (typical) at 200 mA
- Requires only CO = 0.47 μF for stability
- anyCAP = stable with all types of capacitors (including MLCC)
- 3.2 V to 12 V supply range
- Current and thermal limiting
- Low noise
- Dropout detector
- Low shutdown current: < 1 μA
- Thermally enhanced SOIC_N package
- Excellent Line and Load Regulation Performance
The ADP3303 is a member of the ADP3300, ADP3301, and ADP3309 family of precision low dropout anyCAP voltage regulators. The ADP3303 stands out from the conventional LDOs with a different architecture, an enhanced process, and a different package. Its patented design requires only a 0.47 μF output capacitor for stability. This device is insensitive to capacitor Equivalent Series Resistance (ESR) and is stable with any good quality capacitor, including ceramic types (MLCC) for space restricted applications. The ADP3303 achieves exceptional accuracy of ±0.8% at room temperature and ±1.4% overall accuracy over temperature, line, and load regulations. The dropout voltage of the ADP3303 is only 180 mV (typical) at 200 mA.
In addition to the architecture and process, the Analog Devices, Inc., proprietary thermally enhanced package (Thermal Coastline) can handle 1 W of power dissipation without external heatsink or large copper surface on the printed circuit board (PCB).
This keeps PCB real estate to a minimum and makes the ADP3303 very attractive for use in portable equipment.
The ADP3303 operates with a wide input voltage range from 3.2 V to 12 V and delivers a load current in excess of 200 mA.
It features an error flag that signals when the device is about to lose regulation or when the short circuit or thermal overload protection is activated. Other features include shutdown and optional noise reduction capabilities. The ADP3300, ADP3301, and ADP3309 anyCAP LDO family offers a wide range of output voltages and output current levels:
ADP3300 (50 mA, SOT-23)
ADP3301 (100 mA)
ADP3302 (100 mA, Dual Output)
Applications
- Cellular telephones
- Notebook, palmtop computers
- Battery powered systems
- Portable instruments
- Post regulator for switching supplies
- Bar code scanners
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Frequently Asked Questions 1
Brochure 1
Circuit Note 5
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3303ARZ-3.3 | 8-Lead SOIC | ||
| ADP3303ARZ-3.3-RL7 | 8-Lead SOIC | ||
| ADP3303ARZ-3.3REEL | 8-Lead SOIC | ||
| ADP3303ARZ-5 | 8-Lead SOIC | ||
| ADP3303ARZ-5-REEL | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 8, 2025 - 24_0103 Qualification of Wafer Fabrication Site at Analog Devices, Inc. Camas for CBCMOS2 Products |
||
| ADP3303ARZ-3.3 | PRODUCTION | |
| ADP3303ARZ-3.3-RL7 | PRODUCTION | |
| ADP3303ARZ-3.3REEL | PRODUCTION | |
| ADP3303ARZ-5 | PRODUCTION | |
| ADP3303ARZ-5-REEL | PRODUCTION | |
|
Nov 13, 2013 - 13_0265 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 8L and 14L SOICN Packages |
||
| ADP3303ARZ-3.3 | PRODUCTION | |
| ADP3303ARZ-3.3-RL7 | PRODUCTION | |
| ADP3303ARZ-3.3REEL | PRODUCTION | |
| ADP3303ARZ-5 | PRODUCTION | |
| ADP3303ARZ-5-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool