New Lowest-Power ZIF-Based SDR Transceivers for RF Instrumentation and Defense Applications

Upcoming Webinar

New Lowest-Power ZIF-Based SDR Transceivers for RF Instrumentation and Defense Applications

Register Now

ADRV9042

RECOMMENDED FOR NEW DESIGNS

8T8R SoC with DFE, 400 MHz iBW RF Transceiver

Viewing:

Overview

  • Highly integrated transceiver
  • 8 transmit (Tx), 8 receive (Rx), and 2 observation receivers (ORx)
  • LO tuning range: 600 MHz to 7125 MHz
  • RF range: 500 MHz to 7455 MHz1
  • Zero-IF architecture reduces system size, weight, and power (SWaP)
    • Initial and run time calibrations maintain high performance
  • Dual fully integrated fractional-N RF synthesizers
  • Dual external LO inputs supporting operation up to 6 GHz.
  • Multichip phase synchronization for all local oscillator (LO) and baseband clocks
  • Single and multiband (N × 2T2R/4T4R) capability
  • 4 individual band profiles within tunable range (band profiles define bandwidth and aggregate sampling rate of a channel)
  • Fully integrated DPD supporting up to 400 MHz iBW/OBW
  • Supports up to 660 MHz instantaneous BW, 400 MHz occupied BW on RF front end with DFE enabled
  • Supports up to 400 MHz instantaneous/occupied BW with DFE disabled
  • Supports JESD204B and JESD204C digital interface
  • Simplifying thermal and power consumption challenges
  • 10.44 W power consumption for the TDD mode, full DFE features enabled use case with 100 MHz iBW/OBW2
  • 125°C maximum junction temperature for intermittent operation, 110°C for continuous (operating lifetime impact at >110°C can be offset by operation at <110°C based on acceleration factors)
  • Fully integrated DFE (DPD, CDUC, CDDC, and CFR) engine reduces FPGA resources, halves SERDES lane rate, and simplifies designs
    • DPD adaptation engine for power amplifier linearization
    • CDUC/CDDC—maximum of 8 component carriers (CCs) per each transmitter/receiver channel
    • Multistage CFR engine
  • Low power monitor and sleep modes
ADRV9042
8T8R SoC with DFE, 400 MHz iBW RF Transceiver
ADRV9042 Functional Block Diagram ADRV9042 Pin Configuration ADRV9042 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems/ Baseband Processor by integrating their platform-specific code base to the API HAL layer. To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Technology option - select “Wireless Communications" and choose processor/SOC as "ADRV9040 or ADRV9044" , select the check box as well and submit the form. You will receive an email notification with a link for software download.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 2
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
AD9545 RECOMMENDED FOR NEW DESIGNS Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner
RF Amplifiers 4
ADRF5515A RECOMMENDED FOR NEW DESIGNS Dual-Channel, 3.3 GHz to 4.0 GHz, 20 W Receiver Front End
ADRF5515 RECOMMENDED FOR NEW DESIGNS Dual-Channel, 3.4 GHz to 3.8 GHz 20 W Receiver Front End 
ADL5545 RECOMMENDED FOR NEW DESIGNS 30 MHz to 6 GHz RF/IF Gain Block
ADL5611 RECOMMENDED FOR NEW DESIGNS 30 MHz to 6 GHz RF/IF Gain Block
RF Switches 1
ADRF5250 RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 6 GHz Silicon SP5T Switch
Switching Regulators & Controllers 5
ADP5056 RECOMMENDED FOR NEW DESIGNS Triple Buck Regulator Integrated Power Solution
LT8627SP RECOMMENDED FOR NEW DESIGNS 18V/16A Step-Down Silent Switcher 3 with Ultralow Noise Reference
LT83205 RECOMMENDED FOR NEW DESIGNS 18V, 5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
MAX20840T PRODUCTION 40A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus
LT8625SP/LT8625SP-1 18V/8A Step-Down Silent Switcher 3 with Ultralow Noise Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRV904x

Product Details

INTRODUCTION

The ADRV904x family evaluation system enables customers to evaluate an ADRV904x device without having to develop custom hardware or software. The system is comprised of an ADRV904x customer evaluation (CE) board and an ADS10-V1EBZ motherboard with accompanying wall adapter power supplies for both. The evaluation software uses the Analysis, Control, Evaluation (ACE) software developed by Analog Devices, Inc., extended by an ADRV904x specific board plugin. This plugin can be run with ACE on a Windows host PC communicating with the ADS10-V1EBZ motherboard using Ethernet. The ADS10-V1EBZ functions as a baseband processor running an application (ADRV904x command server) for controlling and communicating with the ADRV904x device.

This document also serves as a quick startup guide for the ADRV904x configurator, which is built into the ADRV9040 board plugin for ACE. The ADRV904x configurator allows the user to explore various configurations of an ADRV904x device to arrive at a desired use case configuration. The ADRV904x configurator also provides an overview of the frequency responses of the receiver (Rx), transmitter (Tx), and the observation receiver (ORx) datapaths for a chosen configuration.

This user guide details the steps required to install the ADRV904x evaluation software, program an existing use case, and evaluate the ADRV904x transmitter, receiver, and observation receiver datapaths. The configurator sections of this user guide enable the user to generate a new use case and view its corresponding datapath configurations and filter graphs for the ADRV904x. Note that this document updates as the configurator development progresses and as additional functionalities are added to the tool.

eval board
ADS10-V1EBZ

ADS10-V1EBZ Evaluation Board

Features and Benefits

Xilinx Virtex Ultrascale+ XCVU35P-3FSHV2892E FPGA.

  • One (1) FMC+ connector.
  • Twenty (24) 32.75Gbps transceivers supported by one (1) FMC+ connector.
  • On-board HBM DRAM in FPGA.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS10-V1EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS10-V1EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

EVAL-ADRV904x
EVAL-ADRV904x Board Photo Angle View EVAL-ADRV904x Board Photo Top View EVAL-ADRV904x Board Photo Bottom View
ADS10-V1EBZ
ADS10-V1EBZ Evaluation Board
ADS10-V1EBZ - Top View ADS10-V1EBZ - Bottom View ADS10-V1EBZ - Angle View

Latest Discussions

Recently Viewed