MAX17636

推荐用于新设计

3V to 36V, 6A/8A/10A, 12A Peak, High-Efficiency, Synchronous Step-Down DC-DC Converter

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Designed for Ultra-High Efficiency
    • 22mΩ/8mΩ RDS-ON Power MOSFETs
    • 94.9% Efficiency from 24VIN to 5VOUT, 10A with 95.6% Peak Efficiency at 6A
    • External Bias Input for Improved Efficiency
    • 40μA IQ Regulating 24VIN to 3.3VOUT
  • 10A Maximum Continuous, 12A Peak Transient Output for MAX17639
  • Die Temperature Monitoring
  • Designed for Low EMI
    • Symmetrical Input Voltage Pins
    • 400kHz to 2.2MHz Adjustable Switching Frequency with External Clock Synchronization
    • 4mm x 4mm 18L-FC2QFN
  • Reduces External Components and Total Cost
    • No Schottky–Synchronous Operation
    • Adjustable Output Range from 0.6V to 90% of VIN
    • Programmable Soft-Start and EN/UVLO Threshold
  • Operates Reliably in Adverse Industrial Environments
    • Built-in Hiccup-Mode Overload Protection
    • Built-in Output-Voltage Status Monitoring and Die Temperature Monitoring with RESET/TJ Pin
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17636
3V to 36V, 6A/8A/10A, 12A Peak, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17639 Simplified Application Diagram MAX17639 Chip Illustration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
MAX17639 推荐用于新设计 3V至36V、6A/8A/10A、12A峰值、高效率同步降压型DC-DC转换器
MAX17638 推荐用于新设计 3V to 36V, 6A/8A/10A, 12A Peak, High-Efficiency, Synchronous Step-Down DC-DC Converter
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

最新评论

需要发起讨论吗? 没有关于 MAX17636的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览