LT7176P
预发布24A, 4V, Single-Phase or Dual -Phase, Silent Switcher Step -Down Regulators with Digital Power System Management
- 产品模型
- 1
概述
- Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
- PMBus/I2C Serial Interface
- Telemetry Read Back Includes VOUT, IOUT, VIN, Die Temperature, and Faults
- Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 3MHz), and Loop Compensation
- Integrated Thrice Programmable NVM
- Key Parameters Selectable by Resistor
- VOUT Set Point Range: 0.3V to 3.4V
- VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
- PolyPhase Load Sharing up to Four Devices
- Optional Pulse-Skipping Mode Enables Low Quiescent Current
- Differential Remote VOUT Sense
- Fast Transient Response
- Wide VIN Supply Range: Down to 2.7V or 1.5V with EXTVCC
- Programmable and Synchronizable: 1MHz to 3MHz
- 30-Lead (3.5mm × 4mm) LQFN
The LT7176P/LT7176P-1 are monolithic PolyPhase DC/DC synchronous step-down regulators that deliver up to 24A of continuous output current. The LT7176P-1 option has two switching phases connected to two inductors to drive a single-regulated output supply. The quick, clean, low-overshoot switching edges deliver high efficiency while minimizing electromagnetic interference (EMI) emissions. The I2C-based PMBus 1.3- compliant serial interface enables control of device functions while providing telemetry information for system monitoring. The LT7176P/LT7176P-1 are supported by the LTpowerPlay® graphical user interface (GUI) tool.
The LT7176P/LT7176P-1 also feature an exposed back for heat sink attachment, which can be used to significantly improve performance.
The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency (fSW) at a low output voltage (VOUT) with excellent transient response in a small overall solution size.
VOUT, fSW, and phase are selectable using external configuration resistors. Settings can also be set using the PMBus interface or stored in the on-chip, thrice programmable nonvolatile memory (NVM).
APPLICATIONS
- Communications, Storage, and Industrial Systems
- Data Center and Solid-State Drives
参考资料
数据手册 1
用户手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| LT7176PRV#TRPBF | 30-Lead LCC (3.50 mm x 4.00 mm x 0.95 mm) |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- LT7176
- LT7176-1
- LT7176P
- LT7176P-1
LTpowerCAD
LTpowerCAD中提供以下器件的设计工具:
- LT7176
- LT7176-1
- LT7176P-1
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
评估套件
最新评论
需要发起讨论吗? 没有关于 LT7176P的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论