AD7124-8

RECOMMENDED FOR NEW DESIGNS

8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference

Viewing:

Overview

  • 3 power modes
  • RMS noise
    • Low power: 24 nV rms at 1.17 SPS, gain = 128 (255 μA typical)
    • Mid power: 20 nV rms at 2.34 SPS, gain = 128 (355 μA typical)
    • Full power: 23 nV rms at 9.4 SPS, gain = 128 (930 μA typical)
  • Up to 22 noise free bits in all power modes (gain = 1)
  • Output data rate
    • Full power: 9.38 SPS to 19,200 SPS
    • Mid power: 2.34 SPS to 4800 SPS
    • Low power: 1.17 SPS to 2400 SPS
  • Rail-to-rail analog inputs for gains > 1
  • Simultaneous 50 Hz/60 Hz rejection at 25 SPS (single cycle settling)
  • Diagnostic functions (which aid safe integrity level (SIL) certification)
  • Crosspoint multiplexed analog inputs
    • 8 differential/15 pseudo differential inputs
  • Programmable gain (1 to 128)
  • Band gap reference with 10 ppm/°C drift maximum (70 μA)
  • Matched programmable excitation currents
  • Internal clock oscillator
  • On-chip bias voltage generator
  • Low-side power switch
  • General-purpose outputs
  • Multiple filter options
  • Internal temperature sensor
  • Self and system calibration
  • Sensor burnout detection
  • Automatic channel sequencer
  • Per channel configuration
  • Power supply: 2.7 V to 3.6 V and ±1.8 V
  • Independent interface power supply
  • Power-down current: 5 μA maximum
  • Temperature range: −40°C to +125°C
  • 32-lead LFCSP
  • 3-wire or 4-wire serial interface
    • SPI, QSPI, MICROWIRE, and DSP compatible
    • Schmitt trigger on SCLK
  • ESD: 4 kV
  • AEC-Q100 qualified for automotive applications

The AD7124-8 is a low power, low noise, completely integrated analog front end for high precision measurement applications. The AD7124-8 W grade is AEC-Q100 qualified for automotive applications. The device contains a low noise, 24-bit Σ-Δ analog-to-digital converter (ADC), and can be configured to have 8 differential inputs or 15 single-ended or pseudo differential inputs. The on-chip low gain stage ensures that signals of small amplitude can be interfaced directly to the ADC.

One of the major advantages of the AD7124-8 is that it gives the user the flexibility to employ one of three integrated power modes. The current consumption, range of output data rates, and rms noise can be tailored with the power mode selected. The device also offers a multitude of filter options, ensuring that the user has the highest degree of flexibility.

The AD7124-8 can achieve simultaneous 50 Hz and 60 Hz rejection when operating at an output data rate of 25 SPS (single cycle settling), with rejection in excess of 80 dB achieved at lower output data rates.

The AD7124-8 establishes the highest degree of signal chain integration. The device contains a precision, low noise, low drift internal band gap reference and accepts an external differential reference, which can be internally buffered. Other key integrated features include programmable low drift excitation current sources, burnout currents, and a bias voltage generator, which sets the common-mode voltage of a channel to AVDD/2. The low-side power switch enables the user to power down bridge sensors between conversions, ensuring the absolute minimal power consumption of the system. The device also allows the user the option of operating with either an internal clock or an external clock.

The integrated channel sequencer allows several channels to be enabled simultaneously, and the AD7124-8 sequentially converts on each enabled channel, simplifying communication with the device. As many as 16 channels can be enabled at any time, a channel being defined as an analog input or a diagnostic such as a power supply check or a reference check. This unique feature allows diagnostics to be interleaved with conversions. The AD7124-8 also supports per channel configuration. The device allows eight configurations or setups. Each configuration consists of gain, filter type, output data rate, buffering, and reference source. The user can assign any of these setups on a channel by channel basis.

The AD7124-8 also has extensive diagnostic functionality integrated as part of its comprehensive feature set. These diagnostics include a cyclic redundancy check (CRC), signal chain checks, and serial interface checks, which lead to a more robust solution. These diagnostics reduce the need for external components to implement diagnostics, resulting in reduced board space needs, reduced design cycle times, and cost savings. The failure modes effects and diagnostic analysis (FMEDA) of a typical application has shown a safe failure fraction (SFF) greater than 90% according to IEC 61508.

The device operates with a single analog power supply from 2.7 V to 3.6 V or a dual 1.8 V power supply. The digital supply has a range of 1.65 V to 3.6 V. It is specified for a temperature range of −40°C to +125°C. The AD7124-8 is housed in a 32-lead LFCSP package.

APPLICATIONS

  • Temperature measurement
  • Pressure measurement
  • Industrial process control
  • Instrumentation
  • Smart transmitters

AD7124-8
8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference
AD7124-8 Functional Block Diagram AD7124-8 Pin Configuration AD7124-8 Pin Configuration EDN HOT 100
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital Isolators 1
ADUM1441 RECOMMENDED FOR NEW DESIGNS Micropower Quad-Channel Digital Isolator, Default High (3/1 Channel Directionality)
Switching Regulators & Controllers 1
ADUM5010 PRODUCTION 2.5kV rms Isolated DC/DC Converter
Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 2

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7124-8-PMDZ

8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference PMOD Board

Features and Benefits

  • 24-Bit Sigma-Delta ADC
  • Low Noise, Low Power
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a small form factor, low cost, low noise, 24-Bit, Sigma-Delta ADC board. When prototyping, this board is used in conjunction with the ADICUP3029 or any other PMOD compatible development platform. Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

SPI PMOD peripheral connectors can also be found on many 3rd party MCU or FPGA development boards, where the EVAL-AD7124-8-PMDZ can be connected directly into those systems, and you can develop your own code using our reference code below.

eval board
EVAL-AD7124-8

AD7124-8 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7124-8
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7124-8SDZ evaluation kit features the AD7124-8 24-bit, low power, low noise analog-to-digital converter (ADC). A 7 V to 9 V external supply is regulated to 3.3 V to supply the AD7124-8 and support all necessary components. The EVAL-AD7124-8SDZ board connects to the USB port of the PC by connection to the EVAL-SDP-CB1Z motherboard.


The EVAL-AD7124-8SDZ software fully configures the AD7124-8 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.


The EVAL-AD7124-8SDZ is an evaluation board that is designed to allow the user to evaluate the features of the ADC. The user PC software executable controls the AD7124-8 over the USB through the system demonstration platform board (EVAL-SDP-CB1Z).

eval board
EVAL-AD7124

Evaluating the AD7124-4/AD7124-8, 4-/8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference

Features and Benefits

Product Details

The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ evaluation kit features the AD7124-4/AD7124-8, which is a 24-bit, low power, multichannel, low-noise precision sigma-delta analog-to-digital converter (ADC).

The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ connects to the USB port of the PC by connecting to the EVAL-SDP-CB1Z (SDP-B) motherboard. A 5V USB supply via the PC is regulated to supply the AD7124-4/AD7124-8 and support all necessary components.

The AD7124-4/AD7124-8 Eval+ Software fully configures the AD7124-4/AD7124-8 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation.

The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7124-4/AD7124-8 over the USB through the EVAL-SDP-CB1Z (SDP-B) system demonstration platform (SDP) board.

Full specifications on the AD7124-4/AD7124-8 are available in the AD7124-4/AD7124-8 data sheets, available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ evaluation board.

EVAL-AD7124-8-PMDZ
8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference PMOD Board
EVAL-AD7124-8-PMDZ Evaluation Board EVAL-AD7124-8-PMDZ Evaluation Board - Top View EVAL-AD7124-8-PMDZ Evaluation Board - Bottom View
EVAL-AD7124-8
AD7124-8 Evaluation Board
EVAL-AD7124-8SDZ Image
EVAL-AD7124
Evaluating the AD7124-4/AD7124-8, 4-/8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference
EVAL-AD7124 Board Photo Angle View EVAL-AD7124 Board Photo Top View EVAL-AD7124 Board Photo Bottom View

Reference Designs

EVAL-CN0411-ARDZ Evaluation Board
CN0411 Circuits from the lab

TDS Measurement System for Water Quality Monitoring 

Features and Benefits

  • Measures TDS using Electrical Conductivity
  • Measurement range from 1uS to 1S
  • Uses Standard BNC Probe Connection
  • Arduino Form Factor Compatible
Thermistor Measurement Block Diagram
CN0545 Circuits from the lab

Completely Integrated, 0.1°C Thermistor Measurement System Using a Low Power, Precision, 24-Bit Sigma-Delta ADC

Features and Benefits

  • 0.1 Degree Accurate Thermistor Measurement System
  • Highly Integrated Solution
  • Up to 4 Thermistors (AD7124-4) or 8 Thermistors(AD7124-8)
AD7124-4/AD7124-8 Thermocouple Measurement Configuration
CN0384 Circuits from the lab

Completely Integrated Thermocouple Measurement System using a Low Power, Precision, 24-Bit, Sigma-Delta ADC

Features and Benefits

  • Highly Integrated Thermocouple Measurement System
  • 24-bit Resolution
  • Accuracy: <1°C
  • Low Power
  • Accuracy: <1°C over temperature
2-Wire, 3-Wire, or 4-Wire RTD Measurement Configuration
CN0383 Circuits from the lab

Completely Integrated 2-Wire, 3-Wire, or 4-Wire RTD Measurement System Using a Low Power, Precision, 24-Bit Σ-Δ ADC

Features and Benefits

  • Highly Integrated 2-, 3-, and 4-Wire RTD Measurement System
  • 24-bit Resolution
  • Accuracy: <1°C
  • Low Power
  • Accuracy: <1°C over temperature
PLC/DCS Channel-to-Channel Isolated Temperature Input
CN0376 Circuits from the lab

Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications

Features and Benefits

  • Highly Integrated Two-Channel Isolated PLC/DCS Input
  • Thermocouple/RTD Inputs
  • Signal and Power Isolation
  • Low Power, Small Size
Thermocouple Measurement System
CN0391 Circuits from the lab

Flexible, Low Power, 4-Channel Thermocouple System with Arduino-Compatible Digital Interface

Features and Benefits

  • Flexible 4-channel thermocouple system 
  • Cold junction compensation 
  • 24-bit digitization 
  • Low power 
  • Arduino-compatible form factor 
Simplified Circuit Block Diagram
CN0398 Circuits from the lab

Soil Moisture and pH Measurement System with Temperature Compensation

Features and Benefits

  • Complete Soil Moisture, pH, and Temperature Measurement 
  • Low Power 
  • Arduino-Compatible Form Factor 

Figure 1. CN0554 Simplified Block Diagram
CN0554 Circuits from the lab

±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms

Features and Benefits

  • 8-Psuedo differential inputs or 16-Single-ended inputs
  • Selectable Input Voltage range, up to ±13 V
  • 16 Single-ended Outputs
  • Up to ±15 V Outputs
  • All Power Rails Derived from the Raspberry Pi

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-17 01:00
    CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
CN0411
TDS Measurement System for Water Quality Monitoring 
EVAL-CN0411-ARDZ Evaluation Board
EVAL-CN0411-ARDZ Evaluation Board - Top View
EVAL-CN0411-ARDZ Evaluation Board - Bottom View
CN0545
Completely Integrated, 0.1°C Thermistor Measurement System Using a Low Power, Precision, 24-Bit Sigma-Delta ADC
Thermistor Measurement Block Diagram
CN0384
Completely Integrated Thermocouple Measurement System using a Low Power, Precision, 24-Bit, Sigma-Delta ADC
AD7124-4/AD7124-8 Thermocouple Measurement Configuration
CN0381-AD7124-4-Board-Only
CN0383
Completely Integrated 2-Wire, 3-Wire, or 4-Wire RTD Measurement System Using a Low Power, Precision, 24-Bit Σ-Δ ADC
2-Wire, 3-Wire, or 4-Wire RTD Measurement Configuration
CN0381-AD7124-4-Board-Only
CN0376
Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications
PLC/DCS Channel-to-Channel Isolated Temperature Input
Photo of EVAL-CN0376-SDPZ Circuit Evaluation Board
CN0391
Flexible, Low Power, 4-Channel Thermocouple System with Arduino-Compatible Digital Interface
Thermocouple Measurement System
EVAL-CN0391-ARDZ Evaluation Board
EVAL-CN0391-ARDZ Evaluation Board - Top View
EVAL-CN0391-ARDZ Evaluation Board - Bottom View
CN0398
Soil Moisture and pH Measurement System with Temperature Compensation
Simplified Circuit Block Diagram
EVAL-CN0398-ARDZ Evaluation Board
EVAL-CN0398-ARDZ Evaluation Board - Top View
EVAL-CN0398-ARDZ Evaluation Board - Bottom View
CN0554
±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms
Figure 1. CN0554 Simplified Block Diagram
EVAL-CN0554-RPIZ
EVAL-CN0554-RPIZ - Top View
EVAL-CN0554-RPIZ - Bottom View

Latest Discussions

No discussions on AD7124-8 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed