Overview
Features and Benefits
- Fully-featured evaluation board for the AD7124-4/AD7124-8
- On-board 2.5V ADR4525 reference
- PC control with EVAL-SDP-CB1Z (SDP-B)
- PC software for control and data analysis (time domain and frequency domain)
- Compatible interface with AD7124-4/AD7124-8 Eval+ Software, IIO Scope, Python, and MATLAB
Product Details
The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ evaluation kit features the AD7124-4/AD7124-8, which is a 24-bit, low power, multichannel, low-noise precision sigma-delta analog-to-digital converter (ADC).
The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ connects to the USB port of the PC by connecting to the EVAL-SDP-CB1Z (SDP-B) motherboard. A 5V USB supply via the PC is regulated to supply the AD7124-4/AD7124-8 and support all necessary components.
The AD7124-4/AD7124-8 Eval+ Software fully configures the AD7124-4/AD7124-8 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation.
The EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7124-4/AD7124-8 over the USB through the EVAL-SDP-CB1Z (SDP-B) system demonstration platform (SDP) board.
Full specifications on the AD7124-4/AD7124-8 are available in the AD7124-4/AD7124-8 data sheets, available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ evaluation board.
Getting Started
- EVAL-AD7124-4ASDZ/EVAL-AD7124-8ASDZ evaluation board
- EVAL-SDP-CB1Z (SDP-B) system demonstration platform
- DC signal source
- USB cable
- PC running Windows® with USB 2.0 port