LTC4261

PRODUCTION

Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring

Viewing:

Overview

  • Allows Safe Insertion into Live –48V Backplanes
  • 10-Bit ADC Monitors Current and Voltages
  • I2C/SMBus Interface or Single-Wire Broadcast Mode
  • Floating Topology Allows Very High Voltage Operation
  • Independently Adjustable Inrush and Overcurrent Limits
  • Controlled Soft-Start Inrush
  • Adjustable UV/OV Thresholds and Hysteresis
  • Sequenced Power Good Outputs with Delays
  • Adjustable Power Good Input Timeout
  • Programmable Latchoff or Auto-Retry After Faults
  • Alerts Host After Faults
  • Available in 28-Lead Narrow SSOP and 24-Lead (4mm × 5mm) QFN Packages

The LTC4261/LTC4261-2 negative voltage Hot Swap controllers allow a board to be safely inserted and removed from a live backplane. Using an external N-channel pass transistor, the board supply voltage can be ramped at an adjustable rate. The devices feature independently adjustable inrush current and overcurrent limits to minimize stresses on the pass transistor during start-up, input step and output short conditions. The LTC4261 defaults to latch-off while the LTC4261-2 defaults to auto-retry on overcurrent faults.

An I2C interface and onboard 10-bit ADC allow monitoring of board current, voltage and fault status. A single-wire broadcast mode is available to simplify the interface by eliminating two optoisolators.

The controllers have additional features to interrupt the host when a fault has occurred, notify when output power is good, detect insertion of a board and turn off the pass transistor if an external supply monitor fails to indicate power good within a timeout period.

Applications

  • AdvancedTCA Systems
  • Telecom Infrastructure
  • –48V Distributed Power Systems
  • Power Monitors

LTC4261
Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
–48V/200W Hot Swap Controller with I2C and ADC Start-Up Behavior Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Protection Switches & Controllers 1
LTC4371 RECOMMENDED FOR NEW DESIGNS Dual Negative Voltage Ideal Diode-OR Controller and Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4261

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC998A

LTC4261 –48V Hot Swap w/ADC (Requires DC590)

Product Details

DC998A - Demo Board for the LTC4261 Negative Voltage Hot Swap Controllers with ADC and I2C Monitoring.


 


DC998A
LTC4261 –48V Hot Swap w/ADC (Requires DC590)
DC998A - Schematic

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed