LTC4222

PRODUCTION

Dual Hot Swap Controller with I2C Compatible Monitoring

Viewing:

Overview

  • Allows Safe Insertion Into a Live Backplane
  • 10-Bit ADC Monitors Currents and Voltages
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 29V
  • dI/dt Controlled Soft-Start
  • High Side Drive for External N-Channel MOSFETs
  • No External Gate Capacitors Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latchoff or Auto-Retry After Faults
  • Alert Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 32-Pin (5mm × 5mm) QFN and 36-Pin SSOP Packages
LTC4222
Dual Hot Swap Controller with I2C Compatible Monitoring
Advanced Mezzanine Card Application Start-Up Waveform with Sequencing Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC4353 RECOMMENDED FOR NEW DESIGNS Dual Low Voltage Ideal Diode Controller
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4222
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1134A

LTC4222 Demoboard | Dual Hot Swap Controller with I2C and ADC (Requires DC590)

Product Details

DC1134A: Demo Board for LTC4222 Dual Hot Swap Controller with I2C Compatible Monitoring

DC1134A
LTC4222 Demoboard | Dual Hot Swap Controller with I2C and ADC (Requires DC590)
DC1134A - Schematic

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed