ADP1043: 适合隔离电源应用的数字控制器
ADP1043是一款副边电源控制器IC,能提供隔离的ac/dc或dc/dc控制应用通常需要的所有功能。采用ADP1043,可以减少元件数量,提高灵活性以及缩短设计时间。它具有丰富的特性,包括:远程电压检测、本地电压检测、源边和副边电流检测、 脉宽调制(PWM)生成以及热插拔检测与控制。数字控制环路集成了可编程数字滤波器。提供多种保护特性,如限流、交流检测、欠压锁定(UVLO)和过压保护(OVP)。 ...More
如需更多信息或者申请样片,请联系 电源和散热管理部。
ADP1043: 适合隔离电源应用的数字控制器
Product Description
ADP1043是一款副边电源控制器IC,能提供隔离的ac/dc或dc/dc控制应用通常需要的所有功能。采用ADP1043,可以减少元件数量,提高灵活性以及缩短设计时间。它具有丰富的特性,包括:远程电压检测、本地电压检测、源边和副边电流检测、 脉宽调制(PWM)生成以及热插拔检测与控制。数字控制环路集成了可编程数字滤波器。提供多种保护特性,如限流、交流检测、欠压锁定(UVLO)和过压保护(OVP)。内置EEPROM为内置环路滤波器、PWM信号定时、浪涌电流、软启动定时和时序控制提供扩展的编程。通过内置校验和关键电路冗余提高可靠性。用户可以通过完整的GUI轻松实现环路滤波器特性设计以及安全特性的编程,同时提供I2C总线接口完成监控与系统测试功能。ADP1043采用32引脚 LFCSP封装和3.3 V单电源供电。
快速链接
- 产品数据手册 Rev PrA, 02/2008, (pdf, 132 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 评估板和开发工具
| Part# | Vin Range | Pwr Stage Vin | Vout Adj Options | Multi-Output | Shutdown Current | Supply Current (max) | Switching Frequency | Iout (max) | Synchronous | Step Down | Step Up | Pkg | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1621 | 2.9V-5.5V | As Low As 1V | Lossless ISens@<30V Vout, Resistor ISens@>30V | No | 10µA | 3mA | 100 KHz - 1.5 MHz | - | No | No | Yes | MSOP-10 | Constant-Frequency, Current-Mode, Step-Up DC/DC Controller | $1.32 |
| ADP1821 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz -600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-16 | 20 A Step-Down DC-DC Controller | $1.37 |
| ADP1822 | 3.7V-5.5V | 1V-24V | 0.6V to 85% PwrStgVin | No | 10µA | 2mA | 300 kHz-600 kHz; Sync up to 1 MHz | 20A | Yes | Yes | No | QSOP-24 | 20 A, PWM, Step-Down DC-DC Controller with Margining and Tracking | $1.42 |
| ADP1823 | 3.7V-20V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | No | LFCSP-32 | Versatile Dual, Interleaved Synchronous PWM Buck Controller w/ Tracking | $2.13 |
| ADP1828 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | No | 15µA | 3mA | 300 kHz to 600 kHz | - | Yes | Yes | No | QSOP-20 | Synchronous Buck PWM, Step-Down, DC-to-DC Controller | $1.52 |
| ADP1829 | 3.0V-18V | 1V-24V | 0.6V to 85% PwrStgVin | Yes | 20µA | 3mA | 300 kHz-600 kHz, Sync up to 1 MHz | 20A | Yes | Yes | - | LFCSP-32 | Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking | $2.13 |
| ADP1864 | 3.15V-14V | 3.15V-14V | 0.8V to Vin | No | 15µA | 350µA | 580 kHz | 5A | No | Yes | No | TSOT-6 | 5A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT | $1.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1043 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AARDVARK-USB-Z | Pre-Release | EVALUATION BOARDS | - | Ind | - | - | Y | 联络ADI | 联络ADI |
| ADP1043ACPZ-RL | Pre-Release | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | - | - |
Y
Material Declaration |
联络ADI | 联络ADI |
| ADP1043DC1-EVALZ | Pre-Release | EVALUATION BOARDS | - | Ind | - | - | Y | 联络ADI | 联络ADI |
| ADP1043FB100-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 300.00 | - | Y | 联络ADI | Add To Cart |
| ADP1043IF300-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 300.00 | - | Y | 联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close