Добавить к Мастеру создания структурных схем

AD9251:  14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter

Информация о продукте

Статус продукта:Производство

The AD9251 is a monolithic, dual-channel, 1.8 V supply, 14-bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS analog-to-digital converter (ADC). It features a high performance sample-and-hold circuit and on-chip voltage reference.

The product uses multistage differential pipeline architecture with output error correction logic to provide 14-bit accuracy at 80 MSPS data rates and to guarantee no missing codes over the full operating temperature range.

The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).

A differential clock input controls all internal conversion cycles. An optional duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance.

The digital output data is presented in offset binary, gray code, or twos complement format. A data output clock (DCO) is provided for each ADC channel to ensure proper latch timing with receiving logic. Both 1.8 V and 3.3 V CMOS levels are supported and output data can be multiplexed onto a single output bus.

The AD9251 is available in a 64-lead RoHS Compliant LFCSP and is specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. The AD9251 operates from a single 1.8 V analog power supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
  2. The patented sample-and-hold circuit maintains excellent performance for input frequencies up to 200 MHz and is designed for low cost, low power, and ease of use.
  3. A standard serial port interface supports various product features and functions, such as data output formatting, internal clock divider, power-down, DCO/DATA timing and offset adjustments, and voltage reference modes.
  4. The AD9251 is packaged in a 64-lead RoHS compliant LFCSP that is pin compatible with the AD9268 16-bit ADC, the AD9258 14-bit ADC, the AD9231 12-bit ADC, and the AD9204 10-bit ADC, enabling a simple migration path between 10-bit and 16-bit converters sampling from 20 MSPS to 125 MSPS.

Applications

  • Communications
  • Diversity Radio systems
  • Multimode digital receivers :
    GSM, EDGE, W-CDMA, LTE,
    CDMA2000, WiMAX, TD-SCDMA
  • I/Q demodulation systems
  • Smart antenna systems
  • Battery-powered instruments
  • Hand-held scope meters
  • Portable medical imaging
  • Ultrasound
  • Radar/LIDAR

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR
    74.3 dBFS at 9.7 MHz input
    71.5 dBFS at 200 MHz input
  • SFDR
    93 dBc at 9.7 MHz input
    80 dBc at 200 MHz input
  • Low power
    33 mW per channel at 20 MSPS
    73 mW per channel at 80 MSPS
  • Differential input with 700 MHz bandwidth
  • On-chip voltage reference and sample-and-hold circuit
  • DNL = ±0.45 LSB
  • Please see data sheet for additional features

Functional Block Diagram for AD9251

Документация

Наименование Тип контента Тип файлов
AD9251: 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter Data Sheet (Rev A, 11/2009) (pdf, 789 kB) Технические описания PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Статьи по применению PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Статьи по применению PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Статьи по применению PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Статьи по применению PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Статьи по применению PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Статьи по применению PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Статьи по применению PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Статьи по применению PDF
UG-003: Evaluating the AD9650/AD9268/AD9258/AD9251/AD9231/AD9204 Analog-to-Digital Converters  (pdf, 2699 kB) Руководства пользователей PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Designing 1-ppm DAC Accuracy into Instrumentation Applications
Understand the challenges of achieving this level of converter performance
(Planet Analog, 3/2010)
  • Part 1
    This article looks at a 1-ppm DAC and associated support circuitry, error sources, and performance measures.
  • Part 2
    This article discusses 1-ppm circuit complexities including noise, temperature drift, thermoelectric voltages, physical stress, long-term stability, circuit construction and layout, and voltage references.
Технические статьи HTML
Improve The Design Of Your Passive Wideband ADC Front-End Network
As converter technology improves, so does the demand to resolve very high intermediate frequencies (IFs) accurately at high speeds. This poses two challenges: the converter design itself and the front-end design that couples the signal content to the converter. Even if the converter itself is excellent, the front end must be able to preserve the signal quality too.
(Electronic Design, 3/26/2010)
Технические статьи HTML
Peak High-speed Performance even at low power. Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9251 IBIS Models Модели IBIS HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD9251

  • For differential RF/IF, we recommend the ADL5561 or the ultra low distortion ADL5562.
Recommended VGA's for the AD9251
  • For an independent, dual channel, digitally controlled VGA, we suggest the AD8372.
  • For an ultralow distortion, IF dual channel VGA, we recommend the AD8376.
Recommended Clock Drivers for the AD9251
  • For low jitter performance and integrated VCO, we recommend the AD9520-0 and AD9522-0.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD9251 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9251BCPZ-20 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $ 21,76 $ 18,50 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZ-40 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $ 28,10 $ 23,89 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZ-65 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $ 41,18 $ 35,00 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZ-80 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $ 44,12 $ 37,50 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZRL7-20 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $ 21,76 $ 18,50 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZRL7-40 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $ 28,10 $ 23,89 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZRL7-65 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $ 41,18 $ 35,00 Y  Используемые материалы Уведомить меня Купить
AD9251BCPZRL7-80 Статус: Prodn 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $ 44,12 $ 37,50 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9251-20EBZ Статус: Prodn Evaluation Board $ 200,00 Да -
AD9251-40EBZ Статус: Prodn Evaluation Board $ 200,00 Да -
AD9251-65EBZ Статус: Prodn Evaluation Board $ 200,00 Да -
AD9251-80EBZ Статус: Prodn Evaluation Board $ 200,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть