AD9779A:  Dual 16-Bit, 1 GSPS, Digital-to-Analog Converter

The AD9776A, AD9778A, AD9779A are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting a multicarrier generation up to the ...続きを見る

AD9779A:  Dual 16-Bit, 1 GSPS, Digital-to-Analog Converter

製品概要

The AD9776A, AD9778A, AD9779A are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting a multicarrier generation up to the Nyquist frequency. They include features optimized for direct conversion transmit applications, including complex digital modulation, and gain and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators such as the ADL537x FMOD series from Analog Devices, Inc. A serial peripheral interface (SPI) provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The devices are manufactured on an advanced 0.18 μm CMOS process and operate on 1.8 V and 3.3 V supplies for a total power consumption of 1.0 W. They are enclosed in a 100-lead TQFP.

Product Highlights

  1. Ultralow noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
  2. A proprietary DAC output switching technique enhances dynamic performance.
  3. The current outputs are easily configured for various single-ended or differential circuit topologies.
  4. CMOS data input interface with adjustable setup and hold.
  5. Novel 2×, 4×, and 8× interpolator/coarse complex modulator allows carrier placement anywhere in DAC bandwidth.

Applications

  • Wireless infrastructure: W-CDMA, CDMA2000, TD-SCDMA, WiMax, GSM
  • Digital high or low IF synthesis
  • Internal digital upconversion capability
  • Transmit diversity
  • Wideband communications: LMDS/MMDS, point-to-point

Data Sheet, Rev. A, 3/08

Features

  • Low power: 1.0 W @ 1 GSPS, 600 mW @ 500 MSPS, full operating conditions
  • SFDR = 78 dBc to fOUT = 100 MHz
  • Single carrier WCDMA ACLR = 79 dBc @ 80 MHz IF
  • Analog output: adjustable 8.7 mA to 31.7 mA, RL = 25 Ω to 50 Ω
  • Novel 2×, 4×, and 8× interpolator/coarse complex modulator allows carrier placement anywhere in DAC bandwidth
  • Auxiliary DACs allow control of external VGA and offset control
  • Multiple chip synchronization interface
  • See Data Sheet for Additional Information

Diagrams

AD9779A Diagram
Functional Block Diagram for AD9779A

仕様

Resolution (Bits) 16bit
DAC Update Rate 1GSPS
DAC Settling Time n/a
# DAC Outputs 2
DAC Type Current Out
DAC Input Format Par
Output FSR (0-10mA),(0-20mA),(0-24mA),Adj(10mA FS to 30mA FS)
Ref Int/Ext Int
Supply Vnom Multi(+1.8, +3.3)
Pwr Diss (Max) 300mW
Package QFP

その他の製品を探す

AD9117 - Dual, 14-Bit Low Power Digital-to-Analog Converter

AD9115 - Dual, 10-Bit Low Power Digital-to-Analog

AD5024 - Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP

AD9114 - Dual, 8-Bit Low Power Digital-to-Analog Converter

新製品情報のRSSフィードを取得 続きを見る
Part# Res (bits) Update Rate Settling Time # Outputs
AD9779 16 1GSPS - 2
AD9779A 16 1GSPS - 2
AD9778 14 1GSPS - 2
AD9778A 14 1GSPS - 2
AD9776A 12 1GSPS - 2
AD9783 16 600MSPS - 2
AD9777 16 400MSPS 11ns 2
AD5545 16 2MSPS 500ns 2
AD5547 16 2MSPS 500ns 2
AD5667 16 250KSPS 4µs 2
AD5667R 16 250KSPS 4µs 2
価格、パッケージ&製品状況

Help

モデル名
モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

製品状況
製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
  • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
  • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
  • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
  • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージ情報
本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

ピン数
ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

動作温度範囲
アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
  • 商用温度範囲:0~70℃
  • 軍用温度範囲:-55~+125℃
  • 拡張工業用温度範囲(1):-40~+85℃
    拡張工業用温度範囲(2):-40~+105℃
    拡張工業用温度範囲(3):-40~+125℃
価格
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS準拠
環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

販売代理店リストを見る