Supercapacitor Chargers

Analog Devices offers a portfolio of linear, switching, and switched capacitor ICs designed to charge supercapacitors (also known as ultracapacitors). These devices offer input or output current limiting, automatic cell balancing, and a range of protection features that make them uniquely suited to supercap charging. Due to the number of advantages supercapacitors have, such as lower effective series resistance (ESR) and enhanced durability in the face of repeated charging, they are an increasingly important alternative to batteries in applications where the importance of power delivery trumps that of total energy storage.
Product Selection Table

Supercapacitor Chargers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Vout MaximumTopologyCommentsFeaturesUS Price 1000 to 4999
($ US)
1LTC3351 4.5 35 10 20V Buck Hot Swappable Supercapacitor Charger, Backup Controller and System Monitor Backup Controller, Cell Monitor, Hot Swap Controller $5.25 (LTC3351EUFF#PBF)
2LTM8064 6 58 6 36V Buck 58VIN, 6A CVCC Step-Down µModule Regulator External Synchronization, Output Current Regulation, Resistor Set Frequency $16.50 (LTM8064EY#PBF)
3LTC3643 3 17 2 40V Boost Charger, Buck Backup LTC3643 - 2A Bidirectional Power Backup Supply High Vout for Electrolytic Capacitor Charging, PowerPath Control, Programmable Charge Current $4.45 (LTC3643EUDD#PBF)
4LTC3110 1.71 5.5 2 5.5V Buck-Boost 2A Bidirectional Buck-Boost DC/DC Regulator and Charger/Balancer Automatic Switchover from Charge to Backup Mode, Burst Mode, Programmable Input Current Limit $4.45 (LTC3110EUF#PBF)
5LT3761 4.5 60 10 100V Boost, Buck, Buck-Boost, LED Driver, Sepic LT3761 Offers Open LED Status Pin, LT3761-1 Offers Frequency Synchronization Open LED Protection, Rail-to-Rail Current Sense, Resistor Set Switching Frequency $3.20 (LT3761EMSE-1#PBF)
6LTC3350 4.5 35 10 Up to 35V Boost, Buck High Current Supercapacitor Backup Controller and System Monitor Active Cell Balancing, Programmable Input Current Limit, Programmable Output Current Limit, Voltage/Current/ESR/Capacitance Monitors $3.95 (LTC3350EUHF#PBF)
7LTC3128 1.73 5.5 3 5.5V Buck-Boost 3A Monolithic Buck-Boost Supercapacitor Charger and Balancer with Accurate Input Current Limit Active Charge Balancing, Burst Mode, Output Disconnect, Power Good, Programmable Current Limit $3.95 (LTC3128EUFD#PBF)
8LTC3355 3 20 1 5V Buck 20V 1A Buck DC/DC with Integrated SCAP Charger and Backup Regulator Output Current Limit $3.25 (LTC3355EUF#PBF)
9LT3796 6 100 10 100V Boost, Buck, Buck-Boost, LED Driver, Sepic 100V Constant-Current and Constant-Voltage Controller with Dual Current Sense External Synchronization, Output Current Regulation, Resistor Set Frequency, True Color PWM Dimming $3.45 (LT3796EFE-1#PBF)
10LTM8026 6 36 5 24V Buck 36Vin, 5A, CVCC Step-Down uModule Regulator External Synchronization, Output Current Regulation, Resistor Set Frequency $12.58 (LTM8026EV#PBF)
11LTM8052A 6 36 5 24V Buck 36Vin, 5A, 2-Quadrant CVCC Buck uModule, No Output OVP External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052AEV#PBF)
12LTM8052 6 36 5 24V Buck 36Vin, 5A, 2-Quadrant CVCC Buck uModule, 125% Output OVP External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052EV#PBF)
13LTC3226 2.5 5.5 315m 5.3V Charge Pump 2-Cell Supercapacitor Charger with Backup PowerPath Controller Automatic Cell Balancing, PowerPath Control $2.67 (LTC3226EUD#PBF)
14LTC3625-1 2.7 5.5 1 4.5V, 4V Boost, Buck 1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing Automatic Cell Balancing, Programmable Charge Current $3.00 (LTC3625EDE-1#PBF)
15LTC3625 2.7 5.5 1 4.8V, 5.3V Boost, Buck 1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing Automatic Cell Balancing, Programmable Charge Current $3.00 (LTC3625EDE#PBF)
16LTC4425 2.7 5.5 3 5.5V Linear Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor Programmable Current Limit $2.25 (LTC4425EDD#PBF)
17LTC3619 2.5 5.5 800m Vin Buck 400mA/800mA Synchronous Step-Down 100% Duty Cycle, Burst Mode, Power Good, Programmable Input Current Limit $2.25 (LTC3619EMSE#PBF)
18LTC3606B 2.5 5.5 800m Vin Buck 800mA Synchronous Step-Down DC/DC with Average Input Current Limit 100% Duty Cycle, Power Good, Programmable Input Current Limit $2.10 (LTC3606BEDD#PBF)
19LTC3619B 2.5 5.5 800m Vin Buck 400mA/800mA Synchronous Step-Down 100% Duty Cycle, Power Good, Programmable Input Current Limit $2.25 (LTC3619BEMSE#PBF)
20LTC3127 1.8 5.5 1 5.25V Buck-Boost 1A Buck-Boost DC/DC Converter with Programmable Input Current Limit Burst Mode, Output Disconnect, Programmable Input Current Limit $2.95 (LTC3127EDD#PBF)
21LTC3125 1.6 5.5 1 5.25V Boost 1.2A Synchronous Step-Up DC/DC Converter with Input Current Limit Burst Mode, Output Disconnect, Programmable Input Current Limit $2.25 (LTC3125EDCB#TRPBF)
22LTC3225-1 3 5.5 150m 4.5V, 4V Charge Pump 150mA Supercapacitor Charger, Selectable 2V or 2.25V Per Cell Automatic Cell Balancing, Programmable Charge Current $2.00 (LTC3225EDDB-1#TRPBF)
23LTC3225 3 5.5 150m 4.8V, 5.3V Charge Pump 150mA Supercapacitor Charger, Selectable 2.4V or 2.65V Per Cell Automatic Cell Balancing, Programmable Charge Current $2.00 (LTC3225EDDB#TRPBF)