MAX77845
RECOMMENDED FOR NEW DESIGNS2.5V to 16V Input, 5A Switching Current High-Efficiency Buck-Boost Converter with External Clock Synchronization
2.5V to 16V Input, 5A Switching Current High-Efficiency Buck- Boost Converter
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Wide Input Voltage Range: 2.5V to 16V
- I2C-Programmable Output Voltage: 3V to 15V
- Maximum Output Current
- Buck Mode: Up to 4.5A
- Boost Mode: Up to 3A (VIN = 3.7V, VOUT = 5V)
- 5A Typical Peak Inductor Switching Current
- Automatic SKIP Mode and Forced-PWM Mode
- External Clock Synchronization up to 2.60MHz
- RSEL Configuration
- I2C Interface Target Address
- Switching Frequency
- Switching Current Limit Threshold
- Internal/External Feedback Resistors
- I2C Programming (Optional)
- Output Voltage (DVS)
- DVS Slew Rate
- Soft-Start Time
- Switching Current Limit Threshold
- Switching Frequency
- Forced-PWM Mode (FPWM) Operation
- Loop Compensation
- Power-OK (POK) and Fault Status/Interrupts
- Soft-Start and Output Active Discharge
- Open-Drain POK Status/Fault Interrupts Pin
- Protection Features
- Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Short-Circuit Protection (SCP)
- Overvoltage Protection (OVP)
- Thermal Shutdown (TSHDN)
- Available in 2.82mm x 1.69mm 28-bump WLP
The MAX77845 is a high-efficiency, high-performance buck-boost converter. It supports a wide input voltage range of 2.5V to 16V, enabling direct conversion from sources such as up to 3-cell Li+ batteries, USB power delivery (PD), and 12V DC supply rails. The converter provides a wide output voltage range of 3V to 15V, making it suitable for a broad range of applications.
The device delivers up to 4.5A of output current in buck mode and up to 3A in boost mode. It operates in PWM mode and incorporates an automatic SKIP mode to enhance efficiency under light load conditions. With a peak efficiency of 94%, a low quiescent current, and a compact solution size, the MAX77845 is well-suited for battery-powered, space-constrained designs.
The default output voltage is 5V when using internal feedback resistors. It can be configured to other default output voltages using external feedback resistors. Additionally, the output voltage is dynamically adjustable through an I2C-compatible interface.
The device includes dedicated control pins EN, BIASEN, POKB/INTB, FPWM/SYNC, and SEL for direct hardware control. Additional configuration options, including soft-start time, DVS slew rate, switching current limit, and switching frequency, can be accessed through the I2C interface. The programmable switching frequency and support for external clock synchronization facilitate system optimization in noise-sensitive environments.
The RSEL pin and I2C-programmable current limit enable the use of lower-profile, smaller external components that are optimized for specific applications. The MAX77845 integrates a comprehensive set of protection features to ensure safe operation under abnormal conditions.
The device is available in a 2.82mm × 1.69mm, 28-bump wafer-level package (WLP).
APPLICATIONS
- USB Power Delivery (USB-PD) OTG
- USB VBUS Supply and Dual Role Power (DRP) Ports
- DSLR, DSLR Lens
- Display Power
- Up to 3-Cell Li-Ion Battery Applications
- Wireless Charging Accessories
- AR/VR ToF Bias Power
- Notebook Computer, Tablet PC
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77845BEWI+ | WLCSP | ||
| MAX77845BEWI+T | WLCSP | ||
| MAX77845CEWI+ | WLCSP | ||
| MAX77845CEWI+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX77845 yet. Have something to say?
Start a Discussion on EngineerZone®