ADP1720
ADP1720
PRODUCTION50 mA, High Voltage, Micropower Linear Regulator
- Part Models
- 9
- 1ku List Price
- Starting From $0.95
Viewing:
Overview
- Wide input voltage range: 4 V to 28 V
- Maximum output current: 50 mA
- Low light load current:
28 μA at 0 μA load
35 μA at 100 μA load - Low shutdown current: 0.7 μA
- Low dropout voltage: 275 mV @ 50 mA load
- See data sheet for additional features
ADP1720-EP supports defense and aerospce applications (AQEC standard)
- Download ADP1720-EP Data Sheet (pdf)
- Enhanced processing (EP) for −55°C to +125°C operation
- V62/12648 DSCC Drawing Number
The ADP1720 is a high voltage, micropower, low dropout linear regulator. Operating over a very wide input voltage range of 4 V to 28 V, the ADP1720 can provide up to 50 mA of output current. With just 28 μA of quiescent supply current and a micropower shutdown mode, this device is ideal for applications that require low quiescent current.
The ADP1720 is available in fixed output voltages of 3.3 V and 5.0 V. An adjustable version is also available, which allows the output to be set anywhere between 1.225 V and 5.0 V. An enable function that allows external circuits to turn on and turn off the ADP1720 output is available. For automatic startup, the enable (EN) pin can be connected directly to the input rail.
The ADP1720 is optimized for stable operation with small 1 μF ceramic output capacitors, allowing for good transient performance while occupying minimal board space.
The ADP1720 operates from –40°C to +125°C and uses current limit protection and thermal overload protection circuits to prevent damage to the device in adverse conditions.
Available in a small thermally enhanced MSOP package, the ADP1720 provides a compact solution with low thermal resistance.
Applications
- DC-to-DC post regulation
- PCMCIA regulation
- Keep-alive power in portable equipment
- Industrial applications
Documentation
Data Sheet 3
User Guide 1
Application Note 4
Evaluation Design File 1
Frequently Asked Question 1
Circuit Note 11
Brochure 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1720ARMZ-3.3-R7 | 8-Lead MSOP | ||
| ADP1720ARMZ-5-R7 | 8-Lead MSOP | ||
| ADP1720ARMZ-R7 | 8-Lead MSOP | ||
| ADP1720TRMZ-EP | 8-Lead MSOP | ||
| ADP1720TRMZ-EP-R7 | 8-Lead MSOP | ||
| ADP1720TRMZ3.3-EP | 8-Lead MSOP | ||
| ADP1720TRMZ3.3EPR7 | 8-Lead MSOP | ||
| ADP1720TRMZ5-EP | 8-Lead MSOP | ||
| ADP1720TRMZ5-EP-R7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADP1720ARMZ-3.3-R7 | PRODUCTION | |
| ADP1720ARMZ-5-R7 | PRODUCTION | |
| ADP1720ARMZ-R7 | PRODUCTION | |
|
Dec 21, 2009 - 06_0159 Qualification of 8" S6 wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADP1720ARMZ-3.3-R7 | PRODUCTION | |
| ADP1720ARMZ-5-R7 | PRODUCTION | |
| ADP1720ARMZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool