Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR280
PRODUCTION1.2 V Ultralow Power High PSRR Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $1.35
Overview
- 1.2 V precision output
- Excellent line regulation: 2 ppm/V typical
- High power supply ripple rejection: –80 dB at 220 Hz
- Ultralow power supply current: 16 μA maximum
- Temperature coefficient: 40 ppm/°C maximum
- Low noise, 12.5 nV/√Hz typical
- Operating supply range, 2.4 V to 5.5 V
- Compact 3-lead SOT-23 and SC70 packages
The ADR280 is a 1.2 V band gap core reference with excellent line regulation and power supply rejection designed specifically for applications experiencing heavy dynamic supply variations, such as data converter references in GSM, GPRS, and 3G mobile station applications. Devices such as the AD6535 that have an analog baseband IC with on-board baseband, audio codecs, voltage regulators, and battery chargers rely on the ability of the ADR280 to reject input battery voltage variations during RF power amplifier activity.
In addition to mobile stations, the ADR280 is suitable for a variety of general-purpose applications. Most band gap references include internal gain for specific outputs, which simplifies the user’s design, but compromises on the cost, form factor, and flexibility. The ADR280, on the other hand, optimizes the band gap core voltage and allows users to tailor the voltage, current, or transient response by simply adding their preferred op amps.
The ADR280 operates on a wide supply voltage range from 2.4 V to 5.5 V. It is available in compact 3-lead SOT-23 and SC70 packages. The device is specified over the extended industrial temperature range of −40°C to +85°C.
APPLICATIONS
- List GSM, GPRS, 3G mobile stations
- Portable battery-operated electronics
- Low voltage converter references
- Wireless devices
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADR280AKSZ-REEL7 | 3-Lead SC70 | ||
| ADR280ARTZ-REEL7 | 3-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0253 Addition of UTAC Thailand as an Alternate Assembly Site for SOT23, SC70 and TSOT Packages/Devices |
||
| ADR280ARTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADR280ARTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.