ADUM7234
ADUM7234
PRODUCTIONIsolated Precision Half-Bridge Driver, 4 A Output
- Part Models
- 2
- 1ku List Price
- Starting From $2.36
Viewing:
Overview
- Isolated high-side and low-side outputs
- Working voltage
- High side or low side relative to input: ±350 V peak
- High side/low side differential: 350 V peak
- 4 A peak output current
- High frequency operation: 1 MHz maximum
- High common-mode transient immunity: >25 kV/µs
- High temperature operation: 105°C
- Narrow body, 16-lead SOIC
- Safety and regulatory approvals
- UL recognition
1000 V rms for 1 minute per UL 1577
- UL recognition
The ADuM7234 is an isolated, half-bridge gate driver that employs the Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to optocoupler-based solutions. By avoiding the use of LEDs and photodiodes, this iCoupler gate drive device is able to provide precision timing characteristics not possible with optocouplers. Furthermore, the reliability and performance stability problems associated with optocoupler LEDs are avoided.
In comparison to gate drivers employing high voltage level translation methodologies, the ADuM7234 offers the benefit of true, galvanic isolation between the input and each output. Each output may be operated up to ±350 V peak relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high side and low side may be as high as 350 V peak.
As a result, the ADuM7234 provides reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.
Applications
- Isolated IGBT/MOSFET gate drives
- Plasma displays
- Industrial inverters
- Switching power supplies
Documentation
Data Sheet 1
Application Note 7
Technical Articles 3
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Safety and Regulatory Compliance 1
Circuit Note 1
Webcast 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7234BRZ | 16-Lead SOIC | ||
| ADUM7234BRZ-RL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM7234BRZ | PRODUCTION | |
| ADUM7234BRZ-RL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADUM7234BRZ | PRODUCTION | |
| ADUM7234BRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.