content here.
content here.

AD5446:  14-Bit High Bandwidth Multiplying DAC with Serial Interface

The AD5444/AD5446* are CMOS 12-bit and 14-bit, current output, digital-to-analog converters (DACs). Operating from a single 2.5 V to 5.5 V power supply, these devices are suited for battery-powered and other applications.

As a result of the CMOS submicron manufacturing process, these parts offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.

These DACs ...More

AD5446:  14-Bit High Bandwidth Multiplying DAC with Serial Interface

Product Description

The AD5444/AD5446* are CMOS 12-bit and 14-bit, current output, digital-to-analog converters (DACs). Operating from a single 2.5 V to 5.5 V power supply, these devices are suited for battery-powered and other applications.

As a result of the CMOS submicron manufacturing process, these parts offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.

These DACs use a double-buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. On power-up, the internal shift register and latches are filled with 0s, and the DAC output is at zero scale.

The applied external reference input voltage (VREF) determines the full-scale output current. These parts can handle ±10 V inputs on the reference, despite operating from a single-supply power supply of 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The AD5444/AD5446 DACs are available in small 10-lead MSOP packages, which are pin-compatible with the AD5425/AD5426/AD5432/AD5443 family of DACs.

Applications

  • Portable, battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming
  • Automotive radar
  • * US Patent Number 5,689,257.

    Data Sheet, Rev. C, 4/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • 12 MHz multiplying bandwidth
    • INL of ± 0.5 LSB at 12 bits
    • Pin-compatible 12-/14-bit current
      output DAC
    • 2.5 V to 5.5 V supply operation
    • 10-lead MSOP package
    • ±10 V reference input
    • 50 MHz serial interface
    • 2.7 MSPS update rate
    • Extended temperature range:
      −40°C to +125°C
    • 4-quadrant multiplication
    • Power-on reset with brownout detection
    • 0.4 μA typical current consumption
    • Resolution (Bits): 14bit
    • DAC Update Rate: 2.7MSPS
    • DAC Settling Time: 80ns
    • # DAC Outputs: 1
    • DAC Type: Current Out
    • DAC Input Format: Ser,SPI
    • Output FSR: (-Vref),(Bip Vref),(Uni Vref),User Def. Range/Offset
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Package: SOP

    Functional Block Diagram for AD5446

    Part# Bits Update Rate Settling Time # Outputs
    AD9744 14 210MSPS 11ns 1
    AD5446 14 2.7MSPS 80ns 1
    AD9789 14 2.4GSPS 13ns 1
    AD9764 14 125MSPS 35ns 1
    AD9755 14 300MSPS 11ns 1
    AD9754 14 125MSPS 35ns 1
    AD9774 14 32MSPS 35ns 1
    AD9772A 14 160MSPS 11ns 1
    AD9707 14 175MSPS 11ns 1
    AD9767 14 125MSPS 35ns 2
    AD9775 14 400MSPS 11ns 2

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.