AD5425
PRODUCTION8-Bit, High Bandwidth, Multiplying DAC with Serial Interface
- Part Models
- 3
- 1ku List Price
- Starting From $2.93
Overview
- 2.5 V to 5.5 V supply operation
- 50 MHz serial interface
- 2.47 MSPS update rate
- INL of ±0.25 LSB
- 10 MHz multiplying bandwidth
- ±10 V reference input
- Low glitch energy: <2 nV-s
- Extended temperature range: −40°C to +125°C
- 10-lead MSOP package
- Guaranteed monotonic
- 4-quadrant multiplication
- Power-on reset with brownout detection
- LDAC function
- 0.4 µA typical power consumption
The AD5425 is a CMOS, 8-bit current output digital-to-analog converter (DAC), which operates from a 2.5 V to 5.5 V power supply, making it suited to battery powered applications and many other applications.
This DAC utilizes a double buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™ and most DSP interface standards. An LDAC pin is also provided, which allows simultaneous updates in a multi-DAC configuration. On power-up, the internal shift register and latches are filled with 0s and the DAC outputs are 0 V.
As a result of processing on a CMOS sub micron process, this DAC offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of 10 MHz.
The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor, RFB, provides temperature tracking and full-scale voltage output when combined with an external I to V precision amplifier.
The AD5425 is available in a small, 10-lead MSOP package.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Analog processing
- Instrumentation applications
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
Application Note 4
Brochure 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5425YRMZ | 10-Lead MSOP | ||
| AD5425YRMZ-REEL | 10-Lead MSOP | ||
| AD5425YRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD5425YRMZ | PRODUCTION | |
| AD5425YRMZ-REEL | PRODUCTION | |
| AD5425YRMZ-REEL7 | PRODUCTION | |
|
Sep 28, 2012 - 12_0236 AD5425 Datasheet Correction |
||
| AD5425YRMZ | PRODUCTION | |
| AD5425YRMZ-REEL | PRODUCTION | |
| AD5425YRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5425YRMZ | PRODUCTION | |
| AD5425YRMZ-REEL | PRODUCTION | |
| AD5425YRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5425YRMZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool