LT3083

RECOMMENDED FOR NEW DESIGNS

Adjustable 3A Single Resistor Low Dropout Regulator

Viewing:

Overview

  • Outputs May be Paralleled for Higher Current and Heat Spreading
  • Output Current: 3A
  • Single Resistor Programs Output Voltage
  • 50µA Set Pin Current: 1% Initial Accuracy
  • Output Adjustable to 0V
  • Low Output Noise: 40µVRMS (10Hz to 100kHz)
  • Wide Input Voltage Range: 1.2V to 23V (DD-Pak and TO-220 Packages)
  • Low Dropout Voltage: 310mV
  • <1mV Load Regulation
  • <0.001%/V Line Regulation
  • Minimum Load Current: 1mA
  • Stable with Minimum 10µF Ceramic Capacitor
  • Current Limit with Foldback and Overtemperature Protection
  • Available in 16-Lead TSSOP, 12-Lead 4mm × 4mm DFN, 5-Lead TO-220 and 5-Lead Surface Mount DD-PAK Packages

The LT3083 is a 3A low dropout linear regulator that can be paralleled to increase output current or spread heat on surface mounted boards. Architected as a precision current source and voltage follower, this new regulator finds use in many applications requiring high current, adjustability to zero, and no heat sink. The device also brings out the collector of the pass transistor to allow low dropout operation—down to 310mV—when used with multiple supplies.

A key feature of the LT3083 is the capability to supply a wide output voltage range. By using a reference current through a single resistor, the output voltage is programmed to any level between zero and 23V (DD-PAK and TO-220 packages). The LT3083 is stable with 10μF of capacitance on the output, and the IC is stable with small ceramic capacitors that do not require additional ESR as is common with other regulators.

Internal protection circuitry includes current limiting and thermal limiting. The LT3083 is offered in the 16-lead TSSOP (with an exposed pad for better thermal characteristics), 12-lead 4mm × 4mm DFN (also with an exposed pad), 5-lead TO-220, and 5-lead surface mount DD-PAK packages.

Applications

  • High Efficiency Linear Regulator
  • Post Regulator for Switching Supplies
  • Low Parts Count Variable Voltage Supply
  • Low Output Voltage Power Supplies

LT3083
Adjustable 3A Single Resistor Low Dropout Regulator
LT3083 1.5V to 0.9V at 3A Supply (Using 3.3V Vcontrol) Set Pin Current Distribution Product Package 1 Product Package 2 Product Package 3 Product Package 4
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Protection Switches & Controllers 2
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1585A

LT3083EQ Demo Board | Single Resistor Prog Low Dropout Linear Regulator, 1.7V ≤ VIN ≤ 23V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V @ 3A

Product Details

Demonstration circuit 1585A is an adjustable 3A linear regulator featuring the LT3083 in the DD-PAK-5 package. Architected as a precision current source and voltage follower, the LT3083 can be used in many applications requiring high current, adjustability to zero output, and no heat sink. Internal protection circuitry includes current limiting and thermal limiting.The device brings out the collector of the pass transistor to allow low dropout operation when used with multiple supplies.


The demo board oprerates with an input supply voltage range of 1.7V to 23V. A control voltage bias supply that is 1.2V to 1.4V higher than the input voltage is required for proper regulation. A key feature of the LT3083 is its wide output voltage range. The DC1585A's jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5.0V, or a user-selectable value. DC1585A can be used as a high current linear regulator, a post regulator for switching supplies, a variable voltage supply or a low output voltage power supply.

DC1585A
LT3083EQ Demo Board | Single Resistor Prog Low Dropout Linear Regulator, 1.7V ≤ VIN ≤ 23V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V @ 3A
DC1585A - Schematic DC1585A Demo Board DC1585A Demo Board DC1585A Demo Board DC1585A Demo Board

Reference Designs

DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Block Diagram
Stratix V Advanced Systems Development Board Power Tree
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board
LTC Parts List
Terasic DE2i-150 Cyclone IV Block Diagram
DE2i-150 Power Tree

Latest Discussions

Recently Viewed