MAX96792A

推荐用于新设计

Dual GMSL3/2 to CSI-2 Deserializer

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • Automotive Grade High-Speed Link
    • -18db at 3GHz (12Gbps) Maximum Insertion Loss
    • Auto Adapt for Changes in Channel Conditions
    • Operates -40°C to +105°C Ambient
  • Two MIPI CSI-2 v1.3 Output Ports
    • 2 x 4-Lane D-PHY v1.2 Rated at 2.5Gbps/Lane
    • 2 x 2-Lane C-PHY v1.0 Rated at 4.57Gbps/Lane
    • Supports 16 Virtual Channels
  • Dual GMSL3 Inputs
    • 12Gbps GMSL3 Forward-Link Rate
    • GMSL2 Backward-Compatible 6Gbps/3Gbps Link Rates
    • 187.5Mbps Reverse-Link Rate
  • Supports Tunneling and Pixel-Mode Video Transport
  • Bidirectional Control-Channel Supports
    • 11 Configurable GPIO
    • 1 x I2C/UART Port up to 1MHz
    • 2x Pass-Through Ports
      • Up to 2M Baud as UART
      • Up to 1Mbps as I2C
    • 1x SPI Port, up to 25MHz
  • Reduces BOM and Space Savings
    • 48-Pin 7mm x 7mm Side-Wettable TQFN
    • Reference-over-Reverse (RoR) Channel Clocking for Crystal-Free Operation on Serializers
    • Industry’s Smallest Power-over-Coax (PoC)
  • Safety-Ready
    • ASIL-B Compliant

The MAX96792A converts dual GMSL 3/2 serial inputs to MIPI CSI-2. It receives forward-channel video data, and simultaneously receives and transmits bidirectional control channel data over Coaxial or Shielded-Twisted Pair (STP) cables. The PAM-4 based GMSL3 serial link operates at 12Gbps in the forward direction and 187.5Mbps in reverse direction. The MAX96792A is backward compatible with GMSL2 and can be paired with 6Gbps or 3Gbps GMSL2 serializers. The GMSL inputs operate independently, allowing video with different timing and resolution to be received on each input. The two GMSL links can also have different data rates. Video data from both inputs can be aggregated for output on a single CSI-2 port and can be replicated on a second output port for redundant processing. The device is configured using an I2C or UART interface. GPIO, I2C, UART, and SPI tunnels are available.

The device is AEC-Q100 qualified.

Data can be transmitted over low-cost 50Ω Coax or 100Ω STP cables that meet the GMSL3 or GMSL2 channel specification. See Table 1 in data sheet for typical maximum cable lengths. Contact the factory for the GMSL3 or GMSL2 channel specifications.

APPLICATIONS

  • 8MP ~ 15MP Forward-Vision Camera (FVC) Systems
  • Aggregated Camera Data Forwarding
  • eMirror Camera Systems

MAX96792A
Dual GMSL3/2 to CSI-2 Deserializer
MAX96792A Block Diagram MAX96792A Pin Configuration MAX96792A Chip Illustration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


硬件生态系统

部分模型 产品周期 描述
保护开关和控制器 1
MAX20089 量产 双/四通道摄像机电源保护器
开关稳压器和控制器 2
MAX20019 量产 3.2MHz、500mA、双通道、降压型转换器,适合汽车摄像机应用
MAX16922 量产 2.2MHz、双通道、降压型DC-DC转换器,带有两路LDO和/RESET功能
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
MAX96716 评估套件

适用于 MAX96716A 和 MAX96716F 的评估套件

特性和优点

  • Deserialzier 通过同轴 FAKRA 或差分 HMTD 连接器接受 GMSL2(所有变体)数据并转换为 MIPI DPHY V1.2 输出。
  • Windows 7/Windows 10 兼容软件支持
  • 功能强大且易于使用的 GUI,用于全面的设备功能评估
  • USB 控制接口(含电缆)
  • 电路板由 USB、12V 壁式适配器或外部电源供电
  • 经过验证的 PCB 布局
  • 全面装配且经过测试

产品详情

MAX96716 评估套件(EV kit)通过使用标准 FAKRA 同轴电缆或 HMTD 电缆,为评估 Maxim 的器件 MAX96716A、MAX96716F 提供了可靠的平台。这些解串器设备支持高带宽、千兆多媒体(GMSL)串行链路,并提供扩频和全双工控制通道功能。评估套件包括一个易于使用的 Windows 7®/Windows 10 兼容图形用户界面(GUI),可用于测试器件功能。

在以下章节中,术语解串器指的是 MAX96716A 及上面列出的任何器件。术语“串行器”指任何 GMSL-2 串行器设备,特别是 MAX96717。

如需使用标准 FAKRA 同轴电缆或 HMTD 电缆进行完整的 GMSL-2 评估,请订购 MAX96716 COAX/STP 评估套件以及配套的串行器板(本文档中引用了 MAX96717 COAX/STP 评估套件)。要详细了解所有 GMSL-2 功能,包括如何使用各部件的信息,请参阅 GMSL-2 用户指南(GMSL2_Users_Guide_vXX,位于 Maxim 的 GMSL 客户门户文件夹中)。

eval board
AD-GMSL792MIPI-EVK

GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems

特性和优点

  • 2 × MIPI CSI‑2 output connectors (each up to 4 lanes D‑PHY @ 2.5 Gbps/lane)
  • 2 × GMSL input connectors over 50Ω coax
  • Power over Coax implementation: 12V, 1.2A total output
  • USB‑C 5V input or 6‑pin header alternative power input
  • Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
  • Independent MIPI CSI-2 connector operation available
  • Small form factor, mounting compatible with Raspberry P

产品详情

The AD‑GMSL792MIPI‑EVK is a compact and cost‑effective evaluation kit that converts dual GMSL3/2 camera links into MIPI CSI‑2 for modern system on chip (SoC) platforms. Built around the MAX96792 dual deserializer, it delivers a robust bridge for vision workloads across automotive and industrial applications.

To simplify wiring and speed up integration, the board supports a wide range of image sensors and integrates Power‑over‑Coax so data and power travel on a single coaxial cable. The kit also includes ready‑to‑use reference software with device‑tree overlays and Linux images for supported camera setups, helping you go from power‑up to first frames fast.

Engineered for quick results, it maintains reliable video over cable up to 15 m length with PAM‑4 GMSL3 at 12 Gbps and remains backward compatible with GMSL2 at 6 or 3 Gbps. A bidirectional I2C control channel streamlines camera configuration while the small footprint and flexible mounting make it ideal for rapid GMSL3 camera prototyping.

APPLICATIONS

  • Advanced Driver Assistance Systems (ADAS)
  • Mobile and mounted robotics
  • Autonomous vehicles and automotive cameras
  • Outdoor machines and industrial equipment
  • Smart and flexible manufacturing systems
  • Security and surveillance systems
  • Industrial automation and machine vision

MAX96716 评估套件
适用于 MAX96716A 和 MAX96716F 的评估套件
MAX96716EVKIT Board Photo Angle View MAX96716EVKIT Board Photo Top View MAX96716EVKIT Board Photo Bottom View
AD-GMSL792MIPI-EVK
GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems
AD GMSL792MIPI EVK angle evaluation board AD-GMSL792MIPI-EVK Evaluation Board Top View AD-GMSL792MIPI-EVK Evaluation Board Bottom View AD-GMSL792MIPI-EVK Simplified Block Diagram

最新评论

近期浏览