概览
优势和特点
- 2 × MIPI CSI‑2 output connectors (each up to 4 lanes D‑PHY @ 2.5 Gbps/lane)
- 2 × GMSL input connectors over 50Ω coax
- Power over Coax implementation: 12V, 1.2A total output
- USB‑C 5V input or 6‑pin header alternative power input
- Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
- Independent MIPI CSI-2 connector operation available
- Small form factor, mounting compatible with Raspberry P
产品详情
The AD‑GMSL792MIPI‑EVK is a compact and cost‑effective evaluation kit that converts dual GMSL3/2 camera links into MIPI CSI‑2 for modern system on chip (SoC) platforms. Built around the MAX96792 dual deserializer, it delivers a robust bridge for vision workloads across automotive and industrial applications.
To simplify wiring and speed up integration, the board supports a wide range of image sensors and integrates Power‑over‑Coax so data and power travel on a single coaxial cable. The kit also includes ready‑to‑use reference software with device‑tree overlays and Linux images for supported camera setups, helping you go from power‑up to first frames fast.
Engineered for quick results, it maintains reliable video over cable up to 15 m length with PAM‑4 GMSL3 at 12 Gbps and remains backward compatible with GMSL2 at 6 or 3 Gbps. A bidirectional I2C control channel streamlines camera configuration while the small footprint and flexible mounting make it ideal for rapid GMSL3 camera prototyping.
APPLICATIONS
- Advanced Driver Assistance Systems (ADAS)
- Mobile and mounted robotics
- Autonomous vehicles and automotive cameras
- Outdoor machines and industrial equipment
- Smart and flexible manufacturing systems
- Security and surveillance systems
- Industrial automation and machine vision
文档
-
AD‑GMSL792MIPI‑EVK User Guide2026/9/3
-
AD‑GMSL792MIPI‑EVK Design and Integration Files2026/4/30ZIP9 MB