MAX77658

推荐用于新设计

Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger, and Fuel Gauge for Small Li+

Simplify and Shrink Your Power Solution by a Factor of Two with Integrated SIMO and EZ Fuel Gauge

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Highly Integrated
    • 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
      • Supports Wide Output Voltage Range from 0.5V to 5.5V for all SIMO Channels
      • Delivers up to 750mA Total Load Current
      • SBB2 can be Configured to 1.5A Peak Inductor Current Limit to Support a Heavily Loaded Rail
    • 2x 150mA LDO/LSW
    • Smart Power Selector Li+/Li-Poly Charger
    • 3x GPIO Resources
    • Analog MUX Output for Power Monitoring
    • Lowest Power Mode < 700nA IQ
    • Watchdog Timer
  • Low Power
    • 1μA Shutdown Current
    • 11.2μA Operating Current (3 SIMO Channels + 2 LDOs + Fuel Gauge)
  • Small Size
    • 9.55mm2 Wafer-Level Package (WLP)
    • 36-Bump, 0.5mm Pitch, 6x6 Array
  • Charger Optimized for Small Li-Ion Battery Size
    • Programmable Fast-Charge Current from 7.5mA to 300mA
    • Programmable Battery Regulation Voltage from 3.6V to 4.6V
    • Programmable Termination Current from 0.375mA to 45mA
    • JEITA Battery Temperature Monitor Adjusts Charge Current and Battery Regulation Voltage for SafeCharging
  • Fuel Gauge ModelGauge m5 EZ
    • No Calibration Required for EZ Performance
    • Robust Performance Against Battery Variation
    • Die-Temperature or External Thermistor Measurement Capability
    • Integrated Internal Current Sensing Using Internal Sense Resistor
    • Compensates for Age, Current, and Temperature
    • Does Not Require Empty, Full, or Idle States
  • Flexible and Configurable
    • I2C-Compatible Interface and GPIO
MAX77658
Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger, and Fuel Gauge for Small Li+
MAX77658 Block Diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型


评估套件

eval board
MAX77658EVKIT

Evaluation Kit for the MAX77658

特性和优点

  • Easy to Use
  • GUI Drives I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options

产品详情

The MAX77658 evaluation kit (EV kit) allows for easy experimentation with various MAX77658 features, including a linear charger, fuel gauge, SIMO buck-boost regulator, linear regulators, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77658.

MAX77658EVKIT
Evaluation Kit for the MAX77658
MAX77658EVKIT: Board Photo

最新评论

需要发起讨论吗? 没有关于 MAX77658的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览