Signal Generators
Signal Generator (Audio through RF) Solutions
Newer wireless standards like 6G and Wi-Fi 7 and 8 continue to emerge, increasing the complexity and performance requirements on signal generators such as signals with wider bandwidths, higher frequency ranges, and signal integrity and complex modulations. Analog Devices offers a variety of solutions for signal generation such as high-speed DACs, DDS, phase locked loops with VCOs, RF signal conditioning components, and power to enable customers to build high-performing signal generators that tame system complexity and accelerate their time to market.
Value and Benefits
Analog Devices offers a wide portfolio for signal and waveform generation and signal conditioning such as phase-locked loops (PLL) and VCO, high-speed DAC and DDS, RF amplifiers, gain blocks, mixers, filters, and switches. In addition, our best-in-class field and applications support can collaborate with customers on their complete RF signal generator chain.
Offers wider bandwidths and complex modulations without compromising signal integrity
Accelerates time to market with low-complexity design capabilities
Offers best-in-class field and applications support
Featured Products
AD9084
Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC
ADF4377
Microwave Wideband Synthesizer with Integrated VCO
AD9164
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
AD9172
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADL5375
400 MHz TO 6 GHz Broadband Quadrature Modulator
AD9144
Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
HMC8192
20 GHz to 42 GHz, Wideband I/Q Mixer
HMC8191
6 GHz to 26.5 GHz, Wideband I/Q Mixer
HMC8193
2.5 GHz to 8.5 GHz I/Q Mixer
HMC1118
High Isolation, Silicon SPDT, Nonreflective Switch, 9 kHz to 13.0 GHz
ADRF5024
Silicon SPDT Switch Reflective, 100 MHz to 44 GHz
< Prev
Next >
Click on a section in the diagram below to view available parts.
Interactive Signal Chains
Click on the part for more details
Reference Designs
Evaluation Boards
Key Resources
Design Tools
ADIsimRF
Virtual Eval - BETA
ADIsimPLL
LTpowerCAD® and LTpowerPlanner®
ADIsimFrequency Planner Tool
VisualAnalogâ„¢
ADIsimCLK
Files and Downloads
Application Note
AN-501: Aperture Uncertainty and ADC System Performance
227.66 K
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K
AN-928: Understanding High Speed DAC Testing and Evaluation
4445 kB
Circuit Note
Selected Reference Designs: Test and Measurement Solutions
5.88 M
IBIS Model
IBS
AD9172 IBIS Model
147.58 K
Tutorial
Fundamentals of Phase Locked Loops (PLLs)
407 kB
Fundamentals of Direct Digital Synthesis (DDS)
173 kB
MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor
92 kB
MT-019: DAC Interface Fundamentals
345 kB
MT-017: Oversampling Interpolating DACs
151 kB
MT-013: Evaluating High Speed DAC Performance
175 kB
MT-094: Microstrip and Stripline Design
97 kB
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}