LTC6228/LTC6229: Fast and Low Distortion Operational Amplifiers

2019年08月12日

Analog Devices adds to its ADC drivers collection with the LTC6228/9 (single/dual) fast op amps. With a supply range of 2.8V - 11.75V, they are designed to drive high speed 18-bit SAR ADCs. High speed and a fast slew rate achieve 10V output swings.

LTC6228/LTC6229: Fast and Low Distortion Operational Amplifiers

2019年08月12日
Analog Devices adds to its ADC drivers collection with the LTC6228/9 (single/dual) fast op amps. With a supply range of 2.8V - 11.75V, they are designed to drive high speed 18-bit SAR ADCs. High speed and a fast slew rate achieve 10V output swings.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成