76V Over-the-Top® Input Op Amp Combines Precision, Versatility and Protection

2017年09月18日

With the increased-use of electronics in automotive and industrial applications, the need for robust and highly reliable components is essential to ensure a proper functioning system with low maintenance costs. Automotive applications, for example have hostile environments where electronic components may be exposed to a variety of phenomena including battery reversal, load dump to 80V and extreme temperature variations. A new Over-the-Top op amp, the LT®6016 was designed for reliable operation with such environment in mind.

76V Over-the-Top® Input Op Amp Combines Precision, Versatility and Protection

2017年09月18日
With the increased-use of electronics in automotive and industrial applications, the need for robust and highly reliable components is essential to ensure a proper functioning system with low maintenance costs. Automotive applications, for example have hostile environments where electronic components may be exposed to a variety of phenomena including battery reversal, load dump to 80V and extreme temperature variations. A new Over-the-Top op amp, the LT®6016 was designed for reliable operation with such environment in mind.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成