Isolated Flyback Controller with PFC Controls Voltage or Current

2017年09月18日

The LT3798 isolated controller with active power factor correction (PFC) is specifically designed for regulating bus voltages or driving constant current applications over a wide input range of 10V to 480V. It is ideal for constant voltage/current applications requiring 4W to over 100W power.

The LT3798’s unique current sensing scheme delivers a well regulated voltage or current to the secondary side with no optocoupler. It also offers low harmonic distortion while delivering efficiencies as high as 90%. Output short circuit protection ensures long term reliability and a simple, compact solution footprint addresses a wide range of applications.

Isolated Flyback Controller with PFC Controls Voltage or Current

2017年09月18日
The LT3798 isolated controller with active power factor correction (PFC) is specifically designed for regulating bus voltages or driving constant current applications over a wide input range of 10V to 480V. It is ideal for constant voltage/current applications requiring 4W to over 100W power.

The LT3798’s unique current sensing scheme delivers a well regulated voltage or current to the secondary side with no optocoupler. It also offers low harmonic distortion while delivering efficiencies as high as 90%. Output short circuit protection ensures long term reliability and a simple, compact solution footprint addresses a wide range of applications.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成