概要

機能と利点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

回路説明

The Altera® Stratix® V GX FPGA Development Kit provides a complete design environment that includes all the hardware and software you need to begin developing FPGA designs immediately. The development kit is RoHS compliant. You can use this development kit to do the following:

  • Develop and test PCI Express® (PCIe®) designs at data rates up to Gen3 using the PCIe short card form factor-compliant development board.
  • Develop and test memory subsystems for DDR3, QDR II+, or RLDRAM II memories.
  • Use the high-speed mezzanine card (HSMC) connectors to interface to one of over 35 different HSMCs provided by Altera partners, supporting protocols, such as Serial RapidIO®, 10 Gbps Ethernet, SONET, CPRI, OBSAI, and others.

Rail / Function Part Number General Description of Part
0.85V: VCCINT (FPGA Core) LTC3880 Dual output PolyPhase step-down DC/DC controller with digital power system management.
5V: System Power LT3009 3μA IQ, 20mA Low Dropout Linear Regulators
5V, 3.3V, 1.8V,
1.5V: System Power
LTM4628 Dual 8A or Single 16A µModule regulator
1.0V: VCCR, CVVT
1.5V : VCCD_FPLL, VCCH_GXB, VCCPT
LTM4614 Dual 4A per channel low VIN DC/DC µModule regulator
3.0V: VCCA_GXB LT3021 500mA, Low Voltage, Very Low Dropout Linear Regulator
2.5V: VCCA_FPLL, VCCPD_PGM LT3080-1 Paralellable 1.1A Single Resister Low Dropout Regulator
12V, 3.3V: System Power LTC3855 Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense
1.0V: ENET_DVDD
1.5V : VCCIO_HSMB
LTC3025-1 300mA Micropower VLDO Linear Regulator
2.5V: VCCIO
1.5V : VCCIO
LT3029 Dual 500mA/500mA Low Dropout, Low Noise, Micropower Linear regulator
1.8V: VCCIO LT3022 1A, 0.9V to 10V, Very Low Dropout Linear Regulator
2.5V: System Power LT3083 Adjustable 3A Single resistor Low Dropout Regulator
Housekeeping system power and power management LTC2915
LTC2418
LTC4357
LTC2990
LTC4352
Voltage and current monitor, AD Convertor, Hot Swap Controller, Ideal Diode

製品サンプル