banner background image

Vibration Sensing Solutions

Vibration sensing is a critical measurement modality and the key predictive variable used to monitor and detect potential issues within rotating equipment. Early in the life cycle, these vibrations tend to be exceedingly small, so precision measurement is critical for early detection.

Analog Devices offers a complete line of vibration sensing components and solutions that provide an exceptional combination of high accuracy and robustness for condition-based monitoring (CBM), predictive maintenance, and other vibration applications.

Value and Benefits

  • High Performance Sensing: MEMS accelerometers deliver leading power, noise, bandwidth, and temperature specs.
  • Integrated Features: Self-test, peak acceleration, spectral alarms, FFTs, and data storage.
  • Robust Design: DC response, shock tolerant to 10,000g, smaller than piezoelectric devices.
  • Faster Development: Reference designs support wired and wireless solutions.
carousel title icon

Solution Resources

Piezoelectric Accelerometers

buy sample product image
CN0535

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Show More

Arrow image

MEMS Capacitive Accelerometers

Show More

Arrow image

Signal Chains

(2)

Click on a section in the diagram below to view available parts.
carousel title icon
Training and Support

Trainings and Tutorials

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help