banner background image

Ultra-Precision Solutions

Ultra-precision signal chains address applications that demand the highest precision and stability. These signal chains offer the flexibility needed to optimize them for requirements that address both measurement and drive solutions. They combine high resolution data converters, ultra-stable voltage references, and low noise, low drift amplifiers into signal chains that deliver the ultimate in both DC and AC precision and accuracy. Analog Devices’ catalog of ultra-precision components enables full signal chain solutions that meet demanding specifications for low drift over temperature, DC linearity and error, settling time, total harmonic distortion (THD), and signal-to-noise ratios (SNR) exceeding 90 dB.

Value and Benefits

  • Tailored Precision: Meets demanding specs for resolution, noise, stability, latency, density, and power.
  • Ultra‑High Resolution: Enables accurate measurements for SMUs, DMMs, and metrology systems.
  • Lowest Noise & Top Temp Stability: Delivers clean, stable performance across harsh conditions.

Adaptable Voltage and Current Measurement

Signal chain options providing best-in-class accuracy, stability, and repeatability for measuring DC and low frequency signals.

Low Latency Measurement

Protection

Gain

ADC Driver

Voltage Reference

ADC

Isolation

ADG5421F
±60 V fault protection and detection, 11 Ω RON, dual SPST switch
LTC6373
36 V fully-differential programmable-gain instrumentation amplifier with 25 pA input bias current
ADA4896-2
1 nV/√ Hz, low power, rail-to-rail output amplifiers
LTC6655LN
0.25 ppm noise, low drift precision references
AD4630-24
Dual channel, 24-Bit, 2 Msps, low power SAR ADC
MAX22444
Reinforced, Fast, Low-Power, Four-Channel Digital Isolator

MAX22665
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators

Lowest Noise and Lowest Drift

Switch

Gain

ADC Driver

Voltage Reference

Ref Driver

ADC

Isolation

ADG1211
Low Capacitance, Low Charge Injection ±15 V/+12 V iCMOS Quad SPST Switches
ADA4625-1
36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
ADA4523-1
36 V, Low Noise, Zero Drift Op Amp
ADR1000
Oven-Compensated, Buried Zener, 6.62 V Voltage Reference
ADA4523-1
36 V, Low Noise, Zero Drift Op Amp
AD4030-24
24-Bit, 2 MSPS, SAR ADC
MAX22444
Reinforced, Fast, Low-Power, Four-Channel Digital Isolator

MAX22665
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators

Optimum Precision - Outstanding Stability

Protection

Gain

Voltage Reference

ADC

Isolation

ADG5421F
±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch
ADA4522-2
Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
LTC6655LN
0.25ppm Noise, Low Drift Precision References
AD7177-2
32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators

Fully Integrated Voltage and Current Measurement

Compact signal chain options providing excellent performance for measurement of DC and low frequency signals.

Multiplexed - Accuracy Optimized Sensor Ready

Voltage Reference

ADC

Isolation

LTC6655LN
0.25ppm Noise, Low Drift Precision References
AD7190
4.8 kHz Ultralow Noise 24-Bit Sigma-Delta ADC with PGA
ADuM141E
Robust, Quad Channel Isolator W/ Output Enable & 1 Reverse Channel

Small - Low Power - Sensor Ready

Voltage Reference

Data Acquisition Solution

Isolation

ADR4525
Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
AD7124-4
4-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference

AD7124-8
8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference
ADuM1441
Micropower Quad-Channel Digital Isolator, Default High (3/1 Channel Directionality)
Fully integrated voltage and current measurement circuit

Density and Latency Optimized Sensor Ready

Data Acquisition Solution

Isolation

AD4858
Buffered, 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS DAS
ADN4622
5.7 kV rms/1.5 kV rms, Quad-Channel LVDS 2.5 Gigabit Isolators (2 Reverse Channels)

Adaptable Voltage Drive

Signal chain options providing a highly accurate, highly stable programmable voltage source.

Noise and Stability Optimized

Voltage Reference

Reference Gain Stage

Force / Sense Reference Drive

Isolation

DAC

Output Buffer

Protection

ADR1000
Oven-Compensated, Buried Zener, 6.62 V Voltage Reference
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
AD8676
Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
AD5791
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC
AD8675
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
ADG5401F
Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel

Density Optimized

Voltage Reference

Reference Gain Stage

Isolation

DAC

Output Buffer

Protection

LTC6655
0.25ppm Noise, Low Drift Precision References
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
AD5790
System Ready 20-Bit, ±2 LSB INL, Voltage Output DAC
AD8675
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
ADG5401F
Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel
Adaptable voltage drive circuit

Cost Optimized

Voltage Reference

Buffer

Isolation

DAC

Amplifier

Protection

LTC6655
0.25ppm Noise, Low Drift Precision References
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
LTC2756
Serial 18-Bit SoftSpan IOUT DAC
AD8675
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
ADG5401F
Fault Protection, 6 Ω RON, SPST Switch with 0.6 kΩ Feedback Channel
Adaptable voltage drive circuit, cost optimized

Sine Wave Voltage Generation

Signal chains that deliver ultralow distortion, high accuracy, stability, and repeatability with a simplified design.

Performance Optimized

Voltage Reference

Reference Gain Stage

Force / Sense Reference Drive

Isolation

DAC

Output Buffer

Sample & Hold Glitch Reduction Switch

Sample & Hold Glitch Reduction Amplifier

Protection

LTC6655
0.25ppm Noise, Low Drift Precision References
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
AD8676
Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
AD5791
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC
AD8676
Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
ADG1236
Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS, Dual SPDT Switch
AD8676
Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
ADG5421F
±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch
Sinewave voltage generation circuit

Density Optimized

Voltage Reference

Reference Drive

Isolation

DAC

Output Buffer

Summing Amp

Protection

LTC6655
0.25ppm Noise, Low Drift Precision References
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
MAX22664
Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
LTC2758
Dual Serial 18-Bit SoftSpan IOUT DACs
LT1468
90MHz, 22V/us 16-Bit Accurate Operational Amplifier
ADA4625-1
36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
ADG5421F
±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch
Sinewave voltage generation circuit, density optimized

LTspice Signal Chain Simulations

Developer Tools and Resources

Simulation Models

ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
carousel title icon
Training and Support

Trainings and Tutorials

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help