MAX77958

PRODUCTION

Standalone USB Type-C and USB Power Delivery Controller

Industry's Simplest Standalone USB Type-C and USB Power Delivery Controller

Viewing:

Overview

  • Supports Autonomous or MCU Based Configuration
    • No Firmware Development Needed in Autonomous Configuration
    • Customizable Based on Application Requirements
  • Customizable Firmware
    • USB Compliant Default Embedded Firmware
    • Supports Customizable Actions on Events
    • Firmware Updates for Future Specification Revisions
  • USB Type-C Support and USB-PD Support
    • USB Type-C Version 1.3 and PD3.0 Compliant
    • Mode Configuration: Sink/Source/Dual Role Port
    • Programmable Power Supply (PPS) Sink Support
    • Fast Role Swap (FRS) Initial Sink Support
    • Alternate Mode Support
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Audio and Debug Accessory Sink/Source Mode
  • Supports BC1.2 Legacy/Proprietary Charger Detection
    • Supports HVDCP
    • Integrated D+/D- Switches
  • Moisture Detection/Corrosion Prevention
  • High Voltage VBUS (28V)
  • Short to VBUS Protection on CC Pins (22V)
  • Dead Battery Support
  • Dual Supply Inputs from SYS and VBUS
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or Direct Charge IC
  • Nine Configurable GPIOs
    • SuperSpeed Mux/Detection/IRQ
    • Configuration for Alternate Mode
    • EN/DISABLE External Switches or Devices
  • 30-Bump, 6x5, 0.5mm Pitch WLP
MAX77958
Standalone USB Type-C and USB Power Delivery Controller
MAX77958: Simplified Block Diagram MAX77958 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
ADPS40099-RD

Handheld Device Battery Power Solution

Features and Benefits

  • Fully integrated single-board solution for portable power and battery management
  • USB-C Power Delivery (PD) input for flexible and modern power sourcing
  • Single-cell (1S) Li-ion battery charger with optimized charge management
  • Advanced fuel gauging, protection, and authentication for battery safety and reliability
  • Multiple configurable output rails (up to 5) supporting diverse system loads
  • Buck-boost and multi-phase buck regulation for efficient power conversion
  • Supercapacitor-based backup power to maintain operation during power loss or battery swap
  • Integrated power path management for seamless source switching
  • Logic-level translation support for multi-voltage system compatibility
  • Compact and scalable design suitable for space-constrained portable devices
  • With MAXUSB_INTERFACE# for easy communication with a Windows PC

Product Details

The ADPS40099-RD is a fully integrated battery management system reference design suitable for portable applications. It consolidates a complete power solution for handheld and portable devices, utilizing the latest components from ADI’s power portfolio.

The solution features the MAX77958 USB-C power delivery controller for flexible input options, paired with the MAX77786 1S battery charger to manage charging from a single-cell lithium-ion battery. The MAX17300 provides advanced fuel gauging, battery protection, and authentication capabilities, ensuring safe and reliable operation.

To support diverse power requirements, the design includes the MAX77857 buck-boost regulator and the MAX77542 multi-phase buck converter, enabling up to five individually configurable outputs. The design also integrates the MAX14727 for power path control. For backup power, the MAX38889 utilizes supercapacitor technology to maintain system operation during power interruptions and battery replacements. Additionally, the MAX14611 logic-level translator ensures seamless communication between components operating at different voltage levels.

This compact and cohesive single-board implementation offers a clear advantage in delivering a robust, space-efficient, and scalable battery management solution, ideal for modern portable electronic systems.

eval board
MAX77958EVKIT-2S3

Evaluation Kit for the MAX77958/MAX77962

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • 9 Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 for Acronyms)
    • Power Role (Sink and Source), Data Role (UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC.
  • 9 Configurable GPIOs

The EV kit contains a MAX77962 charger to demonstrate the I2C master feature of the MAX77958. The MAX77962 is a buck-boost charger for 2S Li+ battery application and is capable of 3.5V to 23V input voltage, with a maximum programmable fast charging current of 3.2A.

The MAX16904 a buck converter is installed on the EV kit to provide 5V to VCONN pin. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

eval board
EVAL-MAX77985-77986

MAX77985/MAX77986 Evaluation Kits

Features and Benefits

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with MAX77986
    • 92% Buck Efficiency at 4A, 12V Input
  • +28V Absolute Maximum Input Voltage Rating
  • 4.7V to 19V Input Operating Voltage Range
  • Reverse Boost with Programmable Output Voltage Options up to 12V
  • Charge Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • External Discharge FET Enable Output
  • Dedicated Input for Suspend Mode (SUSPND)
  • Spread Spectrum for Noise Sensitive Applications
  • Programmable Unplug Detection for 9V and 15V Source
  • USB Type-C Standalone Controller Support Customizable Firmware
  • USB Type-C Version 1.3 and PD 3.0 Compliant
  • Sink/Source/DRP Port Support
  • PPS Sink Support
  • Fast Role Swap Initial Sink Support
  • Integrated VCONN Switch with OCP
  • Support Try.Snk
  • Support BC1.2 Legacy Charger Detection

Product Details

The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77985A/MAX77985B/MAX77986A/ MAX77986B single-cell lithium-ion battery charger.

The MAX7798XX series of IC is for 1S Li+ battery applications and can operate with a 4.7V to 19V input voltage with a maximum charging current of 3.5/5.5A. The IC offers a reverse boost as well as fully integrated low power loss switches to provide a small solution size and high efficiency. The EV kit demonstrates the performance of the IC and provides the convenience of evaluating full USB Type-C® PD solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery OTG mode.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows PC to the slave I2C port on the IC. Windows®-based graphical user interface (GUI) software provides a user-friendly interface to exercise the features of the IC.

eval board
MAX77958EVKIT-3S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 in the data sheet for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

APPLICATIONS

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

eval board
MAX77958EVKIT-2S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

Applications

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

eval board
MAX77884/MAX77885 Evaluation Kits

Evaluates MAX77884/MAX77885/MAX77958

Features and Benefits

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with MAX77885
    • Up to 3.5A Charging with MAX77884
  • 4.4V to 21V Input Operating-Voltage Range
  • Reverse Boost with Programmable Output-VoltageOptions from 4.3V to 12V
  • Charge-Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • USB Type-C Version 1.3- and PD 3.0-Compliant
  • Sink, Source, and DRP Port Support
  • Programmable Power Supply (PPS) Sink Support
  • Fast Role-Swap Initial Sink Support
  • Integrated VCONN Switch with Overcurrent Protection(OCP)
  • Try.Snk State Support
  • Battery Charging 1.2 (BC1.2) Legacy ChargerDetection
  • Programmable Unplug Detection

Product Details

The MAX77884/MAX77885 evaluation kits (EV kits) are fully assembled and tested printed circuit boards (PCBs) that demonstrate the operation of the MAX77884/MAX77885 single-cell lithium-ion battery chargers.

The MAX77884/MAX77885 support 1S Li+ battery applications and operate with an input voltage range of 4.4V to 21V. The MAX77884 supports a maximum charging current of 3.5A, while the MAX77885 supports up to 5.5A. Both ICs integrate reverse boost functionality and low-power-loss switches, enabling a compact solution footprint and high efficiency.

The EV kits validate the performance of the MAX77884/MAX77885 chargers and enable evaluation of complete USB Type-C® power delivery (PD) solutions using the MAX77958 USB Type-C PD controller. This configuration supports fast battery charging through the USB Type-C port and reverse power delivery to the USB Type-C port in battery on-the-go (OTG) mode.

A Micro-B USB cable is included to establish communication between a Windows® PC and the subordinate I2C port on the MAX77884/MAX77885. A Windows-based graphical user interface (GUI) for interacting with the EV kits is available for download from the Analog Devices website at www.analog.com. The software operates on Windows 7 and newer versions.

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

eval board
AD-RPI-T1LPSE-SL

2-port 10BASE-T1L RPi-based PLCS/DCS/Field Switch with SPoE PSE

Features and Benefits

  • Software-controlled power and data forwarding
  • Multiple SPoE classes
  • On-board 24V/54V power supply
  • External power supply option
  • On-board PSE controller
  • Compatible with Raspberry Pi 3+
  • Multiple USB power options
  • Serial Communication Classification Protocol (SCCP)-ready

Product Details

The AD-RPI-T1LPSE-SL is a 10BASE-T1L MAC/PHY interface with Single Pair Power over Ethernet (SPoE), designed for developing field devices and applications on the Raspberry Pi platform. It functions as Power Sourcing Equipment (PSE), capable of delivering power to other devices over a 10BASE-T1L network.

The board can be powered via USB-C (M1, up to 20V) or through a Pluggable Terminal Block (P21, up to 60V). A synchronous step-down DC-DC converter supplies a regulated 5V to the Raspberry Pi.

The system supports SPoE Class 10–12 (nominal 24V) and Class 13–14 (nominal 55V), enabling flexible power configurations for various industrial and embedded applications.

Designed for use on the Raspberry Pi platform, the AD-RPI-T1LPSE-SL hardware features a 40-pin GPIO header and uses an extended version of the standard HAT.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

ADPS40099-RD
Handheld Device Battery Power Solution
ADPS40099-RD Top Angle Evaluation Board ADPS40099-RD Top Evaluation Board ADPS40099-RD Bottom Evaluation Board ADPS40099-RD Simplified Block Diagram
MAX77958EVKIT-2S3
Evaluation Kit for the MAX77958/MAX77962
MAX77958EVKIT-2S3: Board Photo
EVAL-MAX77985-77986
MAX77985/MAX77986 Evaluation Kits
MAX77985-MAX77986 EVKIT Board Photo Angle MAX77985-MAX77986 EVKIT Board Photo Top MAX77985-MAX77986 EVKIT  Board Photo Bottom
MAX77958EVKIT-3S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo
MAX77958EVKIT-2S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo
MAX77884/MAX77885 Evaluation Kits
Evaluates MAX77884/MAX77885/MAX77958
MAX77885AEVKIT Board Photo Angle View MAX77885AEVKIT Board Photo Top View MAX77885AEVKIT Board Photo Bottom View
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup
AD-RPI-T1LPSE-SL
2-port 10BASE-T1L RPi-based PLCS/DCS/Field Switch with SPoE PSE
AD-RPI-T1LPSE-SL Evaluation Board Angle View AD-RPI-T1LPSE-SL Evaluation Board Top View AD-RPI-T1LPSE-SL Evaluation Board Bottom View AD-RPI-T1LPSE-SL Block Diagram

Reference Designs

MAXREFDES179 Block Diagram
MAXREFDES179 Circuits from the lab

Multicell USB-C PD Charging with Fuel Gauge Platform

Features and Benefits

  • Input operating range of 3.5V to 25V
  • Type-C and USB-PD support

    • DRP and Try,Snk state
    • Cable orientation, power role detection
    • Integrated VCONN switch with OCP

  • Autonegotiate for the highest PD power profile (45W) when Sink
  • Autoenable OTG when Source
  • Autoconfigurable battery charger
  • AP control to overwrite PD power profile, OTG limit, USB-PD functions, buck-boost charger configuration, read/write MAX17320 fuel gauge status, configure MAX77932 switched capacitor converter

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-08 03:17
    Don't Let a Low Battery Eat Into Your Playtime
maxrefdes1283 fig 1
MAXREFDES1283 Circuits from the lab

24V Universal Serial Bus Type-C (USB-C) Power Supply

Features and Benefits

    USB-C PD controller

    Under-voltage and over-voltage lockout

    Over-current limit protection

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Figure 1. CN0581 Simplified Block Diagram
CN0581 Circuits from the lab

Configurable USB-C Power Sink Solution

Features and Benefits

  • Selectable Voltage Ranges of 5V, 9V, 12V, 15V, and 20V
  • Selectable Current Setting up to 3A (or up to 5A at 20V)
  • USB-C 1.3 Compatible
  • PD 3.0 Negotiation and Messaging
  • Surge Stopper with Reverse Protection and Fault Detection
CN0590 ANGLE evaluation board web
CN0590 Circuits from the lab

Galvanic Isolation of USB High Speed Type-C Connector

Features and Benefits

  • USB 2 High Speed Isolated Retimer
  • Type-C Connectivity
  • Small Form Factor
  • High Efficiency 2.5W Isolated Power
  • Automatic Power Path Selectors with Integrated Protections for Optional External Power
MAXREFDES179
Multicell USB-C PD Charging with Fuel Gauge Platform
MAXREFDES179 Block Diagram
MAXREFDES179
Figure 1. System Board
MAXREFDES1283
24V Universal Serial Bus Type-C (USB-C) Power Supply
maxrefdes1283 fig 1
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle Evaluation Board
EVAL-CN0585-FMCZ Top Evaluation Board
EVAL-CN0585-FMCZ Bottom Evaluation Board
EVAL-CN0585-FMCZ_KIT Angle Evaluation Board
EVAL-CN0585-FMCZ_KIT Top Evaluation Board
EVAL-CN0585-FMCZ_KIT Bottom Evaluation Board
CN0581
Configurable USB-C Power Sink Solution
Figure 1. CN0581 Simplified Block Diagram
EVAL-CN0581-EBZ ANGLE View
EVAL-CN0581-EBZ Top View
EVAL-CN0581-EBZ Bottom View
CN0590
Galvanic Isolation of USB High Speed Type-C Connector
CN0590 ANGLE evaluation board web
CN0590 TOP evaluation board web
CN0590 BOTTOM evaluation board web
Figure 1. CN0590 Simplified Block Diagram

Latest Discussions

Recently Viewed