MAX77958EVKIT-3S6
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- High Voltage VBUS Range
- Short to VBUS Protection on CC Pins
- Type-C Support and USB-PD Support
- Mode configuration: DFP/UFP/DRP
- Type-C rev1.3 and PD3.0 Compatible
- Cable Orientation and Power Role Detection
- Integrated VCONN Switch with OCP
- Support Try.Snk State
- Support Audio
- Support Debug Accessory Sink/Source Mode
- FRS (Fast Role Swap) Initial Sink Support
- PPS (Programmable Power Supply) Sink Support
- Support BC1.2 Legacy/Proprietary Charger Detection
- Integrated D+/D- Switches
- MTP Memory for Storing Custom Configuration
- Moisture Detection and Corrosion Prevention
- Customization Script
- I2C Programmable Configuration
- I2C Master to Control External Charger or DC-DC Converter IC
- Nine Configurable GPIOs (GPIO6 for SID)
- External SuperSpeed Mux/Detection/IRQ
- EN/DISABLE External Power or FETs
- On-Board I2C Interface
- Windows 10 Compatible
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.
The EV kit enables easy evaluation of the following features:
- USB Type-C Detection/PD Communication (See Table 1 in the data sheet for Acronyms)
- Power Role (Sink and Source), Data Role UFP and DFP) detection
- PD Adapter Detection and PD Communication
- Integrated VCONN Switch with OCP
- Power/Data Role Swap
- PPS (with PD Adapter Supporting PPS)
- Audio and Debug Accessory Sink/Source Mode
- Vendor Defined Message
- BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
- I2C Master to Control Companion IC
- Nine Configurable GPIOs (GPIO6 for SID)
The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.
The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.
A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.
APPLICATIONS
- Cameras
- Game Players
- Handheld Devices
- Healthcare and Medical Devices
- Industrial Equipment PoE to USB Type-C Adapters
- Monitors
- Other USB Type-C Devices
- Portable Devices
- Power Banks
- Smartphones
- Tablets
Documentation & Resources
-
MAX77958EVKIT-3S6 ODB Files - Design Files7/3/2023ZIP1 M