MAX32660

RECOMMENDED FOR NEW DESIGNS

Tiny, Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 96KB SRAM

DARWIN Generation U MCUs Are Perfect for Engineers Who Are Serious About Power and Performance

Viewing:

Overview

  • High-Efficiency Microcontroller for Wearable Devices
    • Internal Oscillator Operates Up to 96MHz
    • 256KB Flash Memory
    • 96KB SRAM, Optionally Preserved in Lowest Power Backup Mode
    • 16KB Instruction Cache
    • Memory Protection Unit (MPU)
    • Low 1.1V VCORE Supply Voltage
    • 3.6V GPIO Operating Range
    • Internal LDO Provides Operation from Single Supply
    • Wide Operating Temperature: -40°C to +105°C
  • Power Management Maximizes Uptime for Battery Applications
    • 85µA/MHz Active Executing from Flash
    • 2µA Full Memory Retention Power in Backup Mode at VDD = 1.8V
    • 450nA Ultra-Low Power RTC at VDD=1.8V
    • Internal 80kHz Ring Oscillator
  • Optimal Peripheral Mix Provides Platform Scalability
    • Up to 14 General-Purpose I/O Pins
    • Up to Two SPI
    • I2S
    • Up to Two UARTs
    • Up to Two I2C, 3.4Mbps High Speed
    • Four-Channel Standard DMA Controller
    • Three 32-Bit Timers
    • Watchdog Timer
    • CMOS-Level 32.768kHz RTC Output
MAX32660
Tiny, Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 96KB SRAM
World's Smallest Arm® Cortex®-M4F Microcontroller (MCU)
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAXNANOPWRBD

Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222

Features and Benefits

  • Ultra-Low Power MAX32660 Arm Cortex M4F
  • MAX11615 Low Power 8-Channel 12-Bit ADC
  • MAX40007 Nanopower Op-Amp
  • MAX9119 Nanopower Comparator
  • MAX9634 Current Sense Amplifier
  • MAX17222 Boost Convertor
  • PCB mounted Coin Cell Power Source

Product Details

The MAXNANOPWRBD evaluation kit brings together Maxim’s Nanopower technology with the ultra-low power, low pin count, MAX32660 Arm® Cortex®-M4 processor with FPU to create a simple digital multimeter application example running on a single 1.5V alkaline button cell.

The kit includes the following items:

  • MAXNANOPWRBD# circuit board
  • MAX326325PICO JTAG debugger/programmer

Applications

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

eval board
MAX32660-EVSYS

Evaluation System for the MAX32660

Features and Benefits

  • MAX32660 Microcontroller
    • Arm Cortex-M4F, 96MHz
    • 256KB Flash Memory
    • 96KB SRAM
    • 16KB Instruction Cache
    • Two SPIs
    • Two I2Cs
    • Two UARTs
    • 14 GPIOs
  • DIP Breakout Board
    • 100mil Pitch Dual Inline Pin Headers
    • Breadboard Compatible
  • Integrated Peripherals
    • Red Indicator LED
    • User Pushbutton
  • MAX32625PICO-Based Debug Adapter
    • CMSIS-DAP SWD Debugger
    • Virtual UART Console

Product Details

The MAX32660 evaluation system offers a compact development platform that provides access to all the features of the MAX32660 in a tiny, easy to use board. A MAX32625PICO-based debug adapter comes attached to the main board. It can be snapped free when programming is complete. The debug module supports an optional 10-pin Arm® Cortex® debug connector for DAPLink functionality. Combined measurements are 0.65in x 2.2in, while the main board alone measures 0.65in x 0.95in. External connections terminate in a dual-row header footprint compatible with both thru-hole and SMT applications. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.

Applications

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

MAXNANOPWRBD
Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222
MAXNANOPWRBD: Board photo
MAX32660-EVSYS
Evaluation System for the MAX32660
MAX32660-EVSYS: Board Photo

Reference Designs

MAXREFDES164
MAXREFDES164 Circuits from the lab

IO-Link Local Temperature Sensor

Features and Benefits

  • IEC 61131-9
  • TMG TE IO-Link Stack or TEConcept IO-Link Stack
  • IO-Link version 1.1 compliant
  • Measures Temperature from -40°C to +105°C with ±1.5°C Accuracy
MAXREFDES9001: Secured IoT LoRa Sensor Nodes using the DS28S60 and Google Cloud
MAXREFDES9001 Circuits from the lab

Secured IoT LoRa Sensor Nodes using the DS28S60 and Amazon Web Services (AWS)

Features and Benefits

  • DS28S60 ChipDNA technology protects private and secret keys against invasive attacks.
  • DS28S60 provides end-to-end security using hardware-based ECDSA authentication, ECDH key exchange, and AES-GCM authenticated encryption.
  • Complete low-power sensor node board design
  • Sample LoRaWAN gateway implementation based on Raspberry Pi
  • Sample cloud application implemented in AWS infrastructure highlighting end-to-end security with the sensor board’s DS28S60 including ECDH key exchange, and AES-GCM secure communication.
  • Source code
  • Peripheral module-compatible sensor expansion port
  • Raspberry Pi enables portable LoRaWAN gateway deployment.
MAXREFDES9002
MAXREFDES9002 Circuits from the lab

C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

Features and Benefits

Features

  • Power and communication to I2C and SPI sensors through two wires
  • 512-byte command sequencer for autonomous operation
  • Up to 10mA at 3.3V sensor power derived from 1-Wire
  • Up to 100m distance with the 1-Wire interface
  • Example C-code demonstrates how to interface to I2C and SPI sensors
Figure 1. The MAXREFDES300 Reference Design Block Diagram.
MAXREFDES300 Circuits from the lab

RFID Datalogger for Healthcare and Cold-Chain Logistics

Features and Benefits

Maxim’s MAX32660 Microcontroller

  • Ultra-Low-Power Operation
  • 256KB Flash Memory and 96KB SRAM
  • 3.05mm (L) x 3.05mm (W) x 0.80mm (H) TQFN Package

Axzon’s RFM405 Wireless Passive Sensor

  • On-Chip Temperature Sensor
  • UHF/RAIN Operation – EPCglobal® Gen2 Compliant
maxrefdes9004 board
MAXREFDES9004 Circuits from the lab

C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller

Features and Benefits

  • Dedicated 1-Wire Master for Convenient 1-Wire Processing
  • Up to 100m Remote Communication with Connected 1-Wire Slave Devices
  • C-Code Demonstrates How to Use the DS2485 in Software Including an Example with the DS28E18

Designed–Built–Tested

A simple, cost-efficient, 1-Wire master is demonstrated using the DS2485 for a simple sensor application using the MAX32660 host microcontroller. This reference design includes the following major components: one each of MAX32660 Cortex-M4 microcontroller, DS2485 1-Wire master, DS28E18 1-Wire to I2C/SPI bridge and an I2C temperature sensor module. This document describes the hardware shown above as well as its supplementing software. It provides a detailed, systematic technical guide to set up and understand the MAXREFDES9004 reference design. The system has been built and tested, details of which follow later in this document.

maxrefdes9007 board
MAXREFDES9007 Circuits from the lab

Arm Cortex-M4 I/O Implemented 1-Wire Secure Authenticator Demo and Real Time Measurements

Features and Benefits

  • ECC-256 Compute Engine
  • FIPS 186 ECDSA P256 Signature and Verification
  • ECDH Key Exchange with Authentication Prevents Man-in-the-Middle Attacks
  • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
  • FIPS 180 MAC for Secure Download/Boot Operations
  • FIPS 198 HMAC for Bidirectional Authentication and Optional GPIO Control
  • Two GPIO Pins with Optional Authentication Control
  • Open-Drain, 4mA/0.4V
  • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
  • Optional Set On/Off After Multiblock Hash for Secure Boot/Download
  • RNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip-Generated Pr/Pu Key Pairs for ECC Operations
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • 8Kbits of EEPROM for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
  • Optional Input Data Component to Crypto and Key Operations
  • Single-Contact 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • 6-Pin TDFN-EP Package (3mm x 3mm)
  • Accessory and Peripheral Secure Authentication
  • IoT Peripheral Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

Application

  • IoT Peripheral Crypto-Protection
  • Accessory and Peripheral Secure Authentication
  • Secure Storage of Cryptographic Keys for a Host Controller
  • Secure Boot or Download of Firmware and/or System Parameters
MAXREFDES1207 Block Diagram
MAXREFDES1207 Circuits from the lab

Heart-Rate Monitor Wrist Band Using the MAX77651B

Features and Benefits

Description

The MAXREFDES1207 is a reference design for wearable application based on a total Analog Devices solution which includes the MAX32660, MAX30112, MAX77651B, and MAX40005. This solution demonstrates how a small size, low cost, low power, high accuracy heart-rate (HR) monitor can be easily implemented. This design can monitor heart rate using two green LEDs.

The MAX30112 is an optimized pulse-oximeter and heartrate AFE for wearable health. It has a high-resolution, optical readout signal-processing channel with built-in ambient light cancellation as well as high-current LED driver DACs to form a complete optical readout signal chain. With external LED(s) and photodiode(s), the MAX30112 offers the lowest power, highest performance heart-rate detection solution for wrist applications. The MAX77651B provides highly-integrated battery charging and power supply solutions for low-power wearable applications where size and efficiency are critical. The device features a SIMO buckboost regulator that provides three independently programmable power rails from a single inductor to minimize total solution size. A highly configurable linear charger supports a wide range of Li+ battery capacities and includes battery temperature monitoring for additional safety (JEITA). The MAX32660 is an ultra-low-power, cost-effective, highly- integrated microcontroller unit (MCU) designed for battery- powered devices and wireless sensors. It combines a flexible and versatile power management unit with the powerful Arm® Cortex®-M4 with floating point unit (FPU). The MAX40005 is a tiny, single comparator which is ideal for a wide variety of portable electronics applications such as cell phones, media players, and notebooks that have extremely tight board space and power constraints. The design also contains an FTDI FT234 USB-to-serial UART interface.

EVAL CN0583 CRR1 ANGLE web
CN0583 Circuits from the lab

Multistandard Micropower Verified Smoke Detection System-on-Module

Features and Benefits

The CN0583 reference design plus related software is designed and tested to meet UL 217 8th edition, EN14604:2005, and similar smoke/fire detection standards. To address the needs of different customers, a number of solution offerings are available which are summarized in the table below. ​

The hardware is designed to accelerate prototyping and the evaluation of the embedded smoke detection algorithm. The hardware is comprised of the EVAL-CN0583-SOM and EVAL-CN0583-CRR1 Carrier Board.​

The Data package (ADSW-SMOKEDATA-PRODLIC) provides an extensive (1000+) smoke dataset taken at UL 217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0583 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.​

The Algorithm package (ADSW-SMOKEDATA-PRODLIC) includes everything in the Data package and adds UL & EN validated smoke detection algorithm and associated algorithm project files.

  • Complete Smoke Detector System on Module
  • Micropower Operation for >10 Year Battery Lifetime
  • UL 217 & UL 268 Verified Smoke Detector Algorithm
  • EN 54-7 & EN 14604 Verified Smoke Detector Algorithm
MAXREFDES284
IO-Link to Pmod™ Adapter
Figure 1. MAXREFDES284# IO-Link to Peripheral Module Device.
MAXREFDES164
IO-Link Local Temperature Sensor
MAXREFDES164
MAXREFDES164
MAXREFDES164
MAXREFDES9001
Secured IoT LoRa Sensor Nodes using the DS28S60 and Amazon Web Services (AWS)
MAXREFDES9001: Secured IoT LoRa Sensor Nodes using the DS28S60 and Google Cloud
MAXREFDES1261
Asset Tracker Power Management Platform
maxrefdes1261 board
MAXREFDES9002
C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
MAXREFDES9002
MAXREFDES300
RFID Datalogger for Healthcare and Cold-Chain Logistics
Figure 1. The MAXREFDES300 Reference Design Block Diagram.
Figure 2. The CS108 reader by Convergence Systems Limited.
MAXREFDES300
MAXREFDES171
IO-Link Distance Sensor
MAXREFDES171
MAXREFDES9004
C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller
maxrefdes9004 board
MAXREFDES9007
Arm Cortex-M4 I/O Implemented 1-Wire Secure Authenticator Demo and Real Time Measurements
maxrefdes9007 board
MAXREFDES1207
Heart-Rate Monitor Wrist Band Using the MAX77651B
MAXREFDES1207 Block Diagram
CN0583
Multistandard Micropower Verified Smoke Detection System-on-Module
EVAL CN0583 CRR1 ANGLE web
EVAL CN0583 CRR1 BOTTOM web
EVAL CN0583 CRR1 TOP web
Fig 1

Latest Discussions

Recently Viewed