MAX40005

PRODUCTION

nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages

Nanopower Comparator Offers Industry's Smallest Package (0.73mm x 0.73mm)

Viewing:

Overview

  • Tiny 0.73mm x 0.73mm, 4-Bump WLP and 5-Pin SOT23 Packages Save Board Space
  • Ultra-Low 500nA Operating Current Preserves Battery Power in Applications Where Comparator is Constantly Monitoring
  • 1.7V to 5.5V Supply Range Allows Operation from 1.8V, 2.5V, 3V, and 5V Systems
  • Input Voltage Range: 0.1V to 5.5V
  • External REF Range: 1.7V to 5.5V
  • Wide Variety of Factory-Trimmed Reference Voltages Saves Space and Cost of External Reference:
    • 0.2V, 0.5V, 0.9V, 1.222V
    • 9µs Propagation Delay
  • -40°C to +125°C Specified Temperature Range
MAX40005
nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
MAX40002, MAX40003, MAX40004, MAX40005, MAX40012, MAX40013, MAX40014, MAX40015: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 2
MAX9060 PRODUCTION Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23
MAX9064 PRODUCTION Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40003EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40002EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40005EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40004EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40003EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40002EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40005EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40004EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Reference Designs

MAXREFDES1207 Block Diagram
MAXREFDES1207 Circuits from the lab

Heart-Rate Monitor Wrist Band Using the MAX77651B

Features and Benefits

Description

The MAXREFDES1207 is a reference design for wearable application based on a total Analog Devices solution which includes the MAX32660, MAX30112, MAX77651B, and MAX40005. This solution demonstrates how a small size, low cost, low power, high accuracy heart-rate (HR) monitor can be easily implemented. This design can monitor heart rate using two green LEDs.

The MAX30112 is an optimized pulse-oximeter and heartrate AFE for wearable health. It has a high-resolution, optical readout signal-processing channel with built-in ambient light cancellation as well as high-current LED driver DACs to form a complete optical readout signal chain. With external LED(s) and photodiode(s), the MAX30112 offers the lowest power, highest performance heart-rate detection solution for wrist applications. The MAX77651B provides highly-integrated battery charging and power supply solutions for low-power wearable applications where size and efficiency are critical. The device features a SIMO buckboost regulator that provides three independently programmable power rails from a single inductor to minimize total solution size. A highly configurable linear charger supports a wide range of Li+ battery capacities and includes battery temperature monitoring for additional safety (JEITA). The MAX32660 is an ultra-low-power, cost-effective, highly- integrated microcontroller unit (MCU) designed for battery- powered devices and wireless sensors. It combines a flexible and versatile power management unit with the powerful Arm® Cortex®-M4 with floating point unit (FPU). The MAX40005 is a tiny, single comparator which is ideal for a wide variety of portable electronics applications such as cell phones, media players, and notebooks that have extremely tight board space and power constraints. The design also contains an FTDI FT234 USB-to-serial UART interface.

MAXREFDES1207
Heart-Rate Monitor Wrist Band Using the MAX77651B
MAXREFDES1207 Block Diagram

Latest Discussions

No discussions on MAX40005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed