MAX77640

PRODUCTION

Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer

Always-On, Low-Power Application Mini PMIC. Single Inductor with 3 Buck-Boost Outputs, LDO, and Current Sinks

Viewing:

Overview

  • Compact, High-Efficiency Power Solution
    • 3-Output Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
    • 150mA LDO
    • 3-Channel Current-Sink Driver
    • Flexible Power Sequencing
    • GPIO and Reset Output
  • 3-Output SIMO Extends Battery Life
    • 2.7V to 5.5V Input Voltage Range from Single Cell Li-Ion
    • 0.8V to 5.25V Output Voltage Range (Table 1)
    • Supports >300mA loads (1.8VOUT, 3.7VIN)
    • Improves Overall System Efficiency while Reducing Size
    • Maintains Regulation without Dropout unlike Traditional Bucks
    • Glitchless Buck-Boost Operation
  • Low Quiescent Current
    • 300nA Shutdown Current
    • 5.6µA Operating Current (3 SIMO Channels and LDO On)
  • Small Size
    • 2.75mm x 2.15mm (0.7mm max heigh) WLP
    • 30-Bump, 0.4mm Pitch, 6 x 5 Array
    • 16mm2 Total Solution Size
MAX77640
Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer
MAX77640, MAX77641: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX77650 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+
MAX77651 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+
MAX77734 RECOMMENDED FOR NEW DESIGNS Ultra-Low Power Tiny PMIC with Power Path Charger for Small Li+ and 150mA LDO
MAX77278 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs
Switching Regulators & Controllers 1
MAX77680 PRODUCTION 3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77641EVKIT

Evaluation Kit for the MAX77640/MAX77641

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • Red/Green/Blue LED
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for LDO and SIMO Buck Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77640/MAX77641 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77640/MAX77641. The EV kit allows for easy evaluation of the MAX77640/MAX77641 resources, including the SIMO, LDO, GPIO, current sinks, and I2C interface.

Windows®-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77640/ MAX77641.

Applications

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Internet of Things (IoT) Devices
  • Wearables: Fitness, Health, and Activity Monitors

eval board
MAX77640EVKIT

Evaluation Kit for the MAX77640/MAX77641

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • Red/Green/Blue LED
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for LDO and SIMO Buck Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77640/MAX77641 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77640/MAX77641. The EV kit allows for easy evaluation of the MAX77640/MAX77641 resources, including the SIMO, LDO, GPIO, current sinks, and I2C interface.

Windows®-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77640/ MAX77641.

Applications

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Internet of Things (IoT) Devices
  • Wearables: Fitness, Health, and Activity Monitors

MAX77641EVKIT
Evaluation Kit for the MAX77640/MAX77641
MAX77640EVKIT, MAX77641EVKIT: Board Photo
MAX77640EVKIT
Evaluation Kit for the MAX77640/MAX77641
MAX77640EVKIT, MAX77641EVKIT: Board Photo

Reference Designs

MAXREFDES1261
Asset Tracker Power Management Platform
maxrefdes1261 board

Latest Discussions

No discussions on MAX77640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed