MAX77680

PRODUCTION

3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ

Always-On, Low power application mini PMIC. Single inductor with 3 buck-boost outputs

Viewing:

Overview

  • Single-Inductor, Multiple-Output (SIMO) Extends Battery Life
    • 300nA Shutdown Current
    • 3.0µA Operating Quiescent Current (3 SIMO Channels On)
    • Improves Overall System Efficiency while Reducing Size
    • Maintains Regulation without Dropout unlike Traditional Bucks
    • Glitchless Buck-Boost Operation
  • Compact, High-Efficiency Power Solution
    • Three Independent Channels from SIMO Regulator
    • 2.7V to 5.5V Input Voltage Range from Single Cell Li-Ion
    • 0.8V to 5.25V Output Voltage Range (Table 1)
    • Flexible Power Sequencing
    • On-Key Input for Hardware Enable
    • Reset Output
  • Small Size
    • 2.75mm x 2.15mm (0.7mm max height) WLP
    • 30-Bump, 0.4mm Pitch, 6 x 5 Array
    • 15.2mm2 Total Solution Size
MAX77680
3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ
MAX77680, MAX77681: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 3
MAX77650 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+
MAX77734 RECOMMENDED FOR NEW DESIGNS Ultra-Low Power Tiny PMIC with Power Path Charger for Small Li+ and 150mA LDO
MAX77278 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs
Switching Regulators & Controllers 1
MAX77640 PRODUCTION Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77680EVKIT

Evaluation Kit for the MAX77680/MAX77681

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for SIMO Buck-Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.

Applications

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Low-Power Internet of Things (IoT) Gadgets
  • Wearables: Fitness, Health, and Activity Monitors

eval board
MAX77681EVKIT

Evaluation Kit for the MAX77680/MAX77681

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for SIMO Buck-Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.

Applications

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Low-Power Internet of Things (IoT) Gadgets
  • Wearables: Fitness, Health, and Activity Monitors

MAX77680EVKIT
Evaluation Kit for the MAX77680/MAX77681
MAX77680EVKIT, MAX77681EVKIT: Board Photo
MAX77681EVKIT
Evaluation Kit for the MAX77680/MAX77681
MAX77680EVKIT, MAX77681EVKIT: Board Photo

Latest Discussions

No discussions on MAX77680 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed