Overview

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for SIMO Buck-Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.

Applications

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Low-Power Internet of Things (IoT) Gadgets
  • Wearables: Fitness, Health, and Activity Monitors

Applicable Parts

Tools & Simulations