LT3010
LT3010/LT3010-5
RECOMMENDED FOR NEW DESIGNS50mA, 3V to 80V Low Dropout Micropower Linear Regulator
- Part Models
- 20
- 1ku List Price
- Starting From $2.63
Viewing:
Overview
- Wide Input Voltage Range: 3V to 80V
- Low Quiescent Current: 30μA
- Low Dropout Voltage: 300mV
- Output Current: 50mA
- Thermally Enhanced 8-Lead MSOP Package
- No Protection Diodes Needed
- Fixed Output Voltage: 5V (LT3010-5)
- Adjustable Output from 1.275V to 60V (LT3010)
- 1μA Quiescent Current in Shutdown
- Stable with 1μF Output Capacitor
- Stable with Aluminum, Tantalum or Ceramic Capacitors
- Reverse-Battery Protection
- No Reverse Current Flow from Output
- Thermal Limiting
- AEC-Q100 Qualified for Automotive Applications
The LT3010 is a high voltage, micropower low dropout linear regulator. The device is capable of supplying 50mA output current with a dropout voltage of 300mV. Designed for use in battery-powered or high voltage systems, the low quiescent current (30μA operating and 1μA in shutdown) makes the LT3010 an ideal choice. Quiescent current is also well controlled in dropout.
Other features of the LT3010 include the ability to operate with very small output capacitors. The regulators are stable with only 1μF on the output while most older devices require between 10μF and 100μF for stability. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting and reverse current protection.
The device is available in a fixed output voltage of 5V and as an adjustable device with a 1.275V reference voltage. The LT3010 regulator is available in the 8-lead MSOP package with an exposed pad for enhanced thermal handling capability.
Applications
- Low Current High Voltage Regulators
- Regulator for Battery-Powered Systems
- Telecom Applications
- Automotive Applications
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 4
Press Release 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3010EMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E#WPBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E-5#WPBF | 8-Lead MSOP w/ EP | ||
| LT3010EMS8E-5#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E#WPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E-5#WPBF | 8-Lead MSOP w/ EP | ||
| LT3010HMS8E-5#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3010MPMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3010MPMS8E#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3010MPMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LT3010MPMS8E-5#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT3010EMS8E#PBF | PRODUCTION | |
| LT3010EMS8E#TRPBF | PRODUCTION | |
| LT3010HMS8E#PBF | PRODUCTION | |
| LT3010HMS8E#TRPBF | PRODUCTION | |
| LT3010MPMS8E#PBF | PRODUCTION | |
| LT3010MPMS8E#TRPBF | PRODUCTION | |
| LT3010MPMS8E-5#PBF | PRODUCTION | |
| LT3010MPMS8E-5#TRPBF | PRODUCTION | |
|
Jul 12, 2022 - 22_0157 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages [With Modification in BOM] |
||
| LT3010EMS8E#PBF | PRODUCTION | |
| LT3010EMS8E#TRPBF | PRODUCTION | |
| LT3010EMS8E-5#PBF | PRODUCTION | |
| LT3010EMS8E-5#TRPBF | PRODUCTION | |
| LT3010HMS8E#PBF | PRODUCTION | |
| LT3010HMS8E#TRPBF | PRODUCTION | |
| LT3010HMS8E-5#PBF | PRODUCTION | |
| LT3010HMS8E-5#TRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3010EMS8E#PBF | PRODUCTION | |
| LT3010EMS8E#TRPBF | PRODUCTION | |
| LT3010EMS8E-5#PBF | PRODUCTION | |
| LT3010EMS8E-5#TRPBF | PRODUCTION | |
| LT3010HMS8E#PBF | PRODUCTION | |
| LT3010HMS8E#TRPBF | PRODUCTION | |
| LT3010HMS8E-5#PBF | PRODUCTION | |
| LT3010HMS8E-5#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3010EMS8E#PBF | PRODUCTION | |
| LT3010EMS8E#TRPBF | PRODUCTION | |
| LT3010EMS8E-5#PBF | PRODUCTION | |
| LT3010EMS8E-5#TRPBF | PRODUCTION | |
| LT3010HMS8E#PBF | PRODUCTION | |
| LT3010HMS8E#TRPBF | PRODUCTION | |
| LT3010HMS8E-5#PBF | PRODUCTION | |
| LT3010HMS8E-5#TRPBF | PRODUCTION | |
| LT3010MPMS8E#PBF | PRODUCTION | |
| LT3010MPMS8E#TRPBF | PRODUCTION | |
| LT3010MPMS8E-5#PBF | PRODUCTION | |
| LT3010MPMS8E-5#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT3010EMS8E-5#PBF | PRODUCTION | |
| LT3010EMS8E-5#TRPBF | PRODUCTION | |
| LT3010EMS8E-5#WPBF | PRODUCTION | |
| LT3010EMS8E-5#WTRPBF | PRODUCTION | |
| LT3010HMS8E-5#PBF | PRODUCTION | |
| LT3010HMS8E-5#TRPBF | PRODUCTION | |
| LT3010HMS8E-5#WPBF | PRODUCTION | |
| LT3010HMS8E-5#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 2 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| LDO Linear Regulators 1 | ||
| LT3011 | RECOMMENDED FOR NEW DESIGNS | 50mA, 3V to 80V Low Dropout Micropower Linear Regulator with PWRGD |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT3011 | RECOMMENDED FOR NEW DESIGNS | 50mA, 3V to 80V Low Dropout Micropower Linear Regulator with PWRGD |
Tools & Simulations
LTspice 3
- LTC2952 - Supervisory Circuits, LT3010 - LDO Linear Regulators
- LTC2953 - Supervisory Circuits, LT3010 - LDO Linear Regulators
- LT3010 Demo Circuit - µPower Linear Regulator (2.2-30V to 1.8V @ 50mA)
Models for the following parts are available in LTspice:
- LT3010
- LT3010-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.