Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADP7142

RECOMMENDED FOR NEW DESIGNS

40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator

Viewing:

Overview

  • Low noise: 11 μV rms independent of fixed output voltage
  • PSRR of 88 dB at 10 kHz, 68 dB at 100 kHz, 50 dB at 1 MHz, VOUT ≤ 5 V, VIN = 7 V
  • Input voltage range: 2.7 V to 40 V
  • Maximum output current: 200 mA
  • Initial accuracy: ±0.8%
  • Accuracy over line, load, and temperature
    • −1.2% to +1.5%, TJ = −40°C to +85°C
    • ±1.8%, TJ = −40°C to +125°C
  • Low dropout voltage: 200 mV (typical) at a 200 mA load, VOUT = 5 V
  • User programmable soft start (LFCSP and SOIC only)
  • Low quiescent current, IGND = 50 μA (typical) with no load
  • Low shutdown current: 1.8 μA at VIN = 6 V, 3.0 μA at VIN = 40 V
  • Stable with a small 2.2 μF ceramic output capacitor
  • Fixed output voltage options: 1.8 V, 2.5 V, 3.3 V, 3.8 V, and 5.0 V
    • 15 standard voltages between 1.2 V and 5.0 V are available
  • Adjustable output from 1.2 V to VIN – VDO, output can be adjusted above initial set point
  • Precision enable
  • 2 mm × 2 mm, 6-lead LFCSP, 8-Lead SOIC, 5-Lead TSOT
  • AEC-Q100 qualified for automotive applications
ADP7142
40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7142 Circuit Diagram ADP7142 Circuit Diagram ADP7142 Pin Configuration ADP7142 Pin Configuration ADP7142 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7142
  • ADP7142-1.8
  • ADP7142-2.5
  • ADP7142-3.3
  • ADP7142-5.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-KW4504Z

Op Amp DC Test Loop KWIK Demo Board

Features and Benefits

  • Enables quick and easy measurement of the DC parameters of an operational amplifier (op amp)
  • Accommodates other single-channel, op amps in 5-lead SOT-23 packages with the same pin configuration as the device under test (DUT) and single-channel, op amps in 8-lead small outline integrated circuit (SOIC) (via IC socket) packages
  • Easy connection to ADALM2000

Product Details

The EVAL-KW4504Z is a know-how with integrated knowledge (KWIK) demonstration board designed to educate users on how to evaluate and measure the DC parameters of an op amp, including the input offset voltage (VOS), power supply rejection ratio (PSRR), common-mode rejection ratio (CMRR), and open-loop gain (AOL). It also has the capability to measure and plot the relationship between the input offset voltage vs. common-mode voltage (VOS vs. CMV), input offset voltage vs. power supply voltage (VOS vs. VS), and input offset voltage vs. output voltage (VOS vs. VOUT).

Please see the User Guide for the full description.

eval board
SCP-ADP7142-EVALZ

ADP7142 Signal Chain Evaluation Board | 200mA Low Noise Positive LDO

Product Details

Demonstration circuit SCP-ADP7142-EVALZ is a 40V, 200mA low dropout (LDO) regulator designed to allow low noise operation in noise sensitive circuits. It is easily con-figured for a wide output range and can provide extremely quiet operation with its high PSRR.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ
  • SCP-THRUBRD-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the ADP7142. Please refer to the ADP7142 datasheet for a complete description of the part.

eval board
EVAL-ADP7118

ADP7118/ADP7142 Evaluation Board

Features and Benefits

  • Input voltage range: 2.7 V to 20 V (40V for ADP7142)
  • Output current range: 0 mA to 200 mA
  • Output voltage accuracy: ±0.8 %
  • Operating temperature range: −40°C to +125°C
  • Adjustable option voltage set with two external resistors VOUT = 1.2 V × (1 + R1/R2)

Product Details

The ADP7118/ADP7142 evaluation board is used to demonstrate the functionality of the ADP7118/ADP7142 series of linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.

eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

EVAL-KW4504Z
Op Amp DC Test Loop KWIK Demo Board
EVAL-KW4504Z Board Photo Angle View EVAL-KW4504Z Board Photo Top View EVAL-KW4504Z Board Photo Bottom View
SCP-ADP7142-EVALZ
ADP7142 Signal Chain Evaluation Board | 200mA Low Noise Positive LDO
ADP7142 Evaluation Board ADP7142 Evaluation Board - Top View ADP7142 Evaluation Board - Bottom View
EVAL-ADP7118
ADP7118/ADP7142 Evaluation Board
ADP7142-ADP7118 Evaluation Board
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit
AD-FMCXMWBR1-EBZ FMC X-Microwave Protoplate Board AD-FMCXMWBR1-EBZ-KIT

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Figure 1. CN0581 Simplified Block Diagram
CN0581 Circuits from the lab

Configurable USB-C Power Sink Solution

Features and Benefits

  • Selectable Voltage Ranges of 5V, 9V, 12V, 15V, and 20V
  • Selectable Current Setting up to 3A (or up to 5A at 20V)
  • USB-C 1.3 Compatible
  • PD 3.0 Negotiation and Messaging
  • Surge Stopper with Reverse Protection and Fault Detection
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0582 Simplified System Block Diagram
EVAL-CN0582-USBZ
EVAL-CN0582-USBZ - Top View
EVAL-CN0582-USBZ - Bottom View
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0581
Configurable USB-C Power Sink Solution
Figure 1. CN0581 Simplified Block Diagram
EVAL-CN0581-EBZ ANGLE View
EVAL-CN0581-EBZ Top View
EVAL-CN0581-EBZ Bottom View

Latest Discussions

Recently Viewed