Overview
Features and Benefits
- Enables quick and easy measurement of the DC parameters of an operational amplifier (op amp)
- Accommodates other single-channel, op amps in 5-lead SOT-23 packages with the same pin configuration as the device under test (DUT) and single-channel, op amps in 8-lead small outline integrated circuit (SOIC) (via IC socket) packages
- Easy connection to ADALM2000
Product Details
The EVAL-KW4504Z is a know-how with integrated knowledge (KWIK) demonstration board designed to educate users on how to evaluate and measure the DC parameters of an op amp, including the input offset voltage (VOS), power supply rejection ratio (PSRR), common-mode rejection ratio (CMRR), and open-loop gain (AOL). It also has the capability to measure and plot the relationship between the input offset voltage vs. common-mode voltage (VOS vs. CMV), input offset voltage vs. power supply voltage (VOS vs. VS), and input offset voltage vs. output voltage (VOS vs. VOUT).
Please see the User Guide for the full description.
Getting Started
Equipment Needed
- ADALM2000 active learning module
- USB-A to micro-USB cable
- Computer with USB port
Documentation & Resources
-
Two Op amp DC Test Loop KWIK Lecture + Lab (Wiki)12/1/2025WIKI
-
EVAL-KW4504Z User Guide: Op Amp DC Test Loop KWIK Demo Board (Rev. 0)12/1/2025PDF5 MB
-
ADALM2000 for End Users (Wiki)8/12/2024WIKI