AD9207

RECOMMENDED FOR NEW DESIGNS

12-Bit, 6 GSPS, JESD204B/JESD204C Dual ADC

Viewing:

Overview

  • Flexible reconfigurable common platform design
    • Supports single, dual, and quad band per channel
    • Datapaths and DSP blocks are fully bypassable
    • On-chip PLL with multichip synchronization
    • External RFCLK input option for off-chip PLL
  • Support clock input frequencies up to 12 GHz
    • Maximum ADC sample rate up to 6 GSPS
    • Useable analog bandwidth to 8 GHz
  • Maximum data rate up to 6 GSPS using JESD204C
  • Noise density: −153 dBFS/Hz
  • ADC AC performance at 6 GSPS, input at 2.7 GHz, −1 dBFS
    • Full-scale sine wave input voltage: 1.475 V p-p
    • Noise figure: 25.3 dB
    • HD2: −70 dBFS
    • HD3: −68 dBFS
    • Worst other (excluding HD2 and HD3): −84 dBFS
  • Versatile digital features
    • Selectable decimation filters
    • Configurable DDC
      • 8 fine complex DDCs and 4 coarse complex DDCs
      • 48-bit NCO per DDC
      • Option to bypass fine and coarse DDC
    • Programmable 192-tap PFIR filter for receive equalization
  • Supports 4 different profile settings loaded via the GPIOx pins
  • Programmable delay per datapath
    • Receive AGC support
      • Fast detect with low latency for fast AGC control
    • Signal monitor for slow AGC control
    • Dedicated AGC support pins
  • Auxiliary features
    • Fast frequency hopping
    • ADC clock driver with selectable divide ratios
    • On-chip temperature monitoring unit
    • Flexible GPIOx pins
  • SERDES JESD204B/JESD204C interface, 8 lanes up to 24.75 Gbps
    • 8 lanes JESD204B/JESD204C transmitter (JTx)
    • JESD204B compliance with the maximum 15.5 Gbps
    • JESD204C compliance with the maximum 24.75 Gbps
    • Supports real or complex digital data (8 bit, 12 bit, 16 bit, or
      24 bit)

The AD9207 is a dual, 12-bit, 6 GSPS analog-to-digital converter (ADC). The ADC input features an on-chip wideband buffer with overload protection. This device is designed to support applications capable of direct sampling wideband signals up to 8 GHz. An onchip, low phase noise, phase-locked loop (PLL) clock synthesizer is available to generate the ADC sampling clock, which simplifies the printed circuit board (PCB) distribution of a high frequency clock signal. A clock output buffer is available to transmit the ADC sampling clock to other devices.

The dual ADC cores have code error rates (CER) better than 2 × 10−15. Low latency fast detection and signal monitoring are available for automatic gain control (AGC) purposes. A flexible 192-tap programmable finite impulse response filter (PFIR) is available for digital filtering and/or equalization. Programmable integer and fractional delay blocks support compensation for analog delay mismatches.

The digital signal processing (DSP) block consists of two coarse digital downconverters (DDCs) and four fine DDCs per ADC pair. Each ADC can operate with one or two main DDC stages in support of multiband applications. The four additional fine DDC stages are available to support up to four bands per ADC. The 48-bit numerically controlled oscillators (NCOs) associated with each DDC support fast frequency hopping (FFH) while maintaining synchronization with up to 16 unique frequency assignments selected via the general-purpose input and output (GPIOx) pins or the serial port interface (SPI).

The AD9207 supports one or two JTx links that can be configured for either JESD204B or JESD204C subclass operation, which allows different datapath configurations for each ADC. Multidevice synchronization is supported through the SYSREF± input pins.

See the Outline Dimensions section and the Ordering Guide section of the data sheet for more information.

APPLICATIONS

  • Wireless communications infrastructure
  • Microwave point to point, E-band, and 5G mmWave
  • Broadband communications systems, satellite communications
  • DOCSIS 3.1 and 4.0 CMTS
  • Electronic warfare
  • Electronic test and measurement systems

AD9207
12-Bit, 6 GSPS, JESD204B/JESD204C Dual ADC
AD9207 Functional Block Diagram AD9207 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package.

Device Drivers 2


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 3
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Differential Amplifiers 2
ADL5569 RECOMMENDED FOR NEW DESIGNS 6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
ADL5580 RECOMMENDED FOR NEW DESIGNS Fully Differential, 10 GHz ADC Driver with 10 dB Gain
Fanout Buffers 2
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LDO Linear Regulators 4
ADP1765 RECOMMENDED FOR NEW DESIGNS 5 A, Low VIN, Low Noise, CMOS Linear Regulator
ADP7158 RECOMMENDED FOR NEW DESIGNS 2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator
ADM7172 RECOMMENDED FOR NEW DESIGNS 6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Phase-Locked Loop (PLL) Synthesizers 1
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Switching Regulators & Controllers 5
LTM4633 RECOMMENDED FOR NEW DESIGNS Triple 10A Step-Down DC/DC μModule (Power Module) Regulator
LTM8053 RECOMMENDED FOR NEW DESIGNS 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator
LTM8063 RECOMMENDED FOR NEW DESIGNS 40VIN, 2A Silent Switcher µModule Regulator
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
LTM4616 RECOMMENDED FOR NEW DESIGNS Dual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 2

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

MxFE JESD204 Mode Selector Tool

The JESD204B/C Mode Selector Tool is a simple command line-based Windows executable that can be used to narrow down the number of JESD204x modes to only include those modes that support the user’s specific application use case. The tool guides the user through a use case description flow chart and gives the user a small list of applicable transmit and/or receive modes to choose from. This tool is applicable to the AD9081, AD9082, AD9177, AD9207, AD9209, AD9986, and AD9988.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Thermal Models 1

AD9207/AD9209 AMI Model

Open Tool

High Speed Converter Toolbox for MATLAB

Open Tool

Evaluation Kits

eval board
AD9082-FMCA-EBZ

AD9082 Evaluation Board

Features and Benefits

  • Fully functional evaluation boards for the AD9082
  • PC software for control with ACE software
  • On-board clocking provided by the HMC7044 manages device and FPGA clocking
  • Option to switch to external direct clocking

Product Details

The AD9082-FMCA-EBZ evaluation board includes all of the support circuitry required to operate the AD9082 in various modes and configurations. The application software used to interface with the device is also described. The AD9082-FMCA-EBZ evaluation board connects to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software. The boards can also interface to commercially available field- programmable gate array (FPGA) development boards from Xilinx® or Intel®. Information on how to use these platforms to evaluate the AD9081 or AD9082 is available in the Using the AD-FMC-SDCARD section.

The ACE software allows the user to set up the AD9081 or AD9082 in various modes, and capture analog-to-digital converter (ADC) data for analysis. The PGDownloaderLite software generates and transmits vectors to the DACs, which can then be sent to a spectrum analyzer for further analysis. For more details, see the AD9081 and AD9082 data sheets, which must be consulted in conjunction with this user guide when using the evaluation boards.

eval board
ADS9-V2EBZ

ADS9-V2EBZ Evaluation Board

Features and Benefits

Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.

  • One (1) FMC+ connector.
  • Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
  • HMC DRAM
  • Simple USB 3.0 port interface.
  • Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE evaluation boards.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

AD9082-FMCA-EBZ
AD9082 Evaluation Board
AD9081/AD902 Evaluation Board AD9082 Evaluation Board AD9082 Evaluation Board AD9082 Evaluation Board
ADS9-V2EBZ
ADS9-V2EBZ Evaluation Board
ADS9-V2EBZANGLE-web ADS9-V2EBZBOTTOM-web ADS9-V2EBZTOP-web

Latest Discussions

Recently Viewed