AD5556

PRODUCTION

Current-Output Parallel-Input, 14-Bit Digital-to-Analog Converter

Viewing:

Part Details

  • 14-bit resolution - AD5556
  • 16-bit resolution - AD5546
  • 2- or 4-quadrant multiplying DAC
  • ±1 LSB DNL
  • ±1 LSB INL
  • Operating supply voltage: 2.7 V to 5.5 V
  • Low noise: 12 nV/√Hz
  • Low power: IDD = 10 μA
  • 0.5 µs Settling Time
  • Built-in RFB Facilitates Voltage Conversion
  • Built-in 4-quadrant resistors allow 0 V to –10 V,
    0 V to +10 V, or ±10 V outputs
  • 2 mA Full Scale Current ± 20%, with VREF = 10 V
  • See data sheet for additional features
AD5556
Current-Output Parallel-Input, 14-Bit Digital-to-Analog Converter
AD5546/AD5556 Functional Block Diagram AD5556 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 6
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Voltage References 5
ADR01 PRODUCTION Ultracompact, Precision 10.0 V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5546

AD5546 Evaluation Board

Product Details

The Evaluation board for the AD5546 contains a SDP-B connection and software allowing the AD5546 to be controlled from a SDP-B board.

EVAL-AD5546
AD5546 Evaluation Board
EVAL-AD5546SDZANGLE-web EVAL-AD5546SDZBOTTOM-web EVAL-AD5546SDZTOP-web

Latest Discussions

Recently Viewed