AD5546
PRODUCTIONCurrent-Output Parallel-Input, 16-Bit Digital-to-Analog Converter
- Part Models
- 4
- 1ku List Price
- Starting From $17.30
Overview
- 16-bit resolution - AD5546
- 14-bit resolution - AD5556
- 2- or 4-quadrant multiplying DAC
- ±1 LSB DNL
- ±1 LSB INL
- Operating supply voltage: 2.7 V to 5.5 V
- Low noise: 12 nV/√Hz
- Low power: IDD = 10 μA
- 0.5 μs settling time
- Built-in RFB facilitates current-to-voltage conversion
- Built-in 4-quadrant resistors allow 0 V to –10 V, 0 V to +10 V, or ±10 V outputs
- Built-in 4-quadrant resistors allow 0 V to –10 V, 0 V to +10 V, or ±10 V outputs
- See data sheet for additional features
The AD5546 / AD5556 are precision 16-/14-bit, multiplying, low power, current output, parallel input D/A converters. They operate from a single 2.7 V to 5.5 V supply with ±10 V multiplying references for 4-quadrant outputs. Built-in 4-quadrant resistors facilitate the resistance matching and temperature tracking that minimize the number of components needed for multiquadrant applications. The feedback resistor (RFB) simplifies the I-V conversion with an external buffer. The AD5546/AD5556 are packaged in compact TSSOP-28 packages with operating temperatures from –40°C to +125°C.
APPLICATIONS
- Automatic test equipment
- Instrumentation
- Digitally controlled calibration
- Digital waveform generation
Documentation
Data Sheet 1
User Guide 1
Application Note 8
Brochure 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5546BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| AD5546BRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| AD5546CRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| AD5546CRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 14, 2010 - 10_0083 Addition of Polyimide layer for the AD5543, AD5545, AD5546 and AD5547 generics. |
||
| AD5546BRUZ | PRODUCTION | |
| AD5546BRUZ-REEL7 | PRODUCTION | |
| AD5546CRUZ | PRODUCTION | |
| AD5546CRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5546BRUZ | PRODUCTION | |
| AD5546BRUZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD5546BRUZ | PRODUCTION | |
| AD5546BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 6 | ||
| AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
| ADA4528-1 | PRODUCTION | Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp |
| ADA4077-2 | RECOMMENDED FOR NEW DESIGNS | 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier |
| AD8065 | PRODUCTION | High Performance, 145 MHz FastFET™ Op Amps |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| Voltage References 5 | ||
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
| ADR01 | PRODUCTION | Ultracompact, Precision 10.0 V Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool