Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3094

RECOMMENDED FOR NEW DESIGNS

−20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator

Viewing:

Overview

  • Ultralow RMS Noise: 0.8µVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2.2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 74dB at 1MHz
  • Output Current: 500mA
  • Wide Input Voltage Range: –1.8V to –20V
  • Single Capacitor Improves Noise and PSRR
  • 100µA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • Programmable Current Limit
  • Low Dropout Voltage: 235mV
  • Output Voltage Range: 0V to –19.5V
  • Programmable Power Good and Fast Start-Up
  • Bipolar Precision Enable/UVLO Pin
  • VIOC Pin Controls Upstream Regulator to Minimize Power Dissipation and Optimize PSRR
  • Minimum Output Capacitor: 10µF Ceramic
  • 12-Lead MSOP and 3mm × 3mm DFN Packages
LT3094
−20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
LT3094 Application circuit LT3094 Performance Graph LT3094 Pin configuration LT3094 Pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3094
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-LT3094-EVALZ

LT3094 Signal Chain Evaluation Board | 500mA Ultra Low Noise Negative LDO

Product Details

Demonstration circuit SCP-LT3094-EVALZ features the LT3094, an ultralow noise, ultrahigh power supply rejection ratio (PSRR) negative low dropout (LDO) regulator. The board operates over an input range of –3.8V to –20V, and can deliver up to 500mA output current.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3094. Please refer to the LT3094 data sheet for a complete description of the part.

eval board
DC2624A

LT3094 Demo Board | Ultralow Noise, Ultrahigh PSRR Negative RF LDO, −20V ≤ VIN ≤ −3.8V, VOUT = −3.3V@500mA

Product Details

Demonstration circuit 2624A features the LT3094, an ultralow noise, ultrahigh power supply rejection ratio (PSRR) negative low dropout (LDO) regulator. DC2624A operates over an input range of –3.8V to –20V, and can deliver up to 500mA output current. It features ultralow noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (75dB at 1MHz).

The LT3094 enable function (EN/UVLO pin) is bidirectional and can be controlled with either a positive or a negative voltage. The LT3094 also offers programmable current limit functionality by connecting a resistor from ILIM to GND. Current monitoring is also achieved by sensing the ILIM pin voltage. The VIOC tracking function controls an upstream switching converter to maintain a constant voltage across the regulator and, hence, minimize power dissipation. The power good feedback (PGFB) pin is used to set a programmable power good threshold, and activates the fast start-up circuitry. To use the power good function, connect an external voltage source at VEXT. If power good and fast start-up functionality are not needed, tie PGFB to IN.

Built-in protection includes reverse battery protection, reverse current protection, internal current limit with foldback, and thermal limit with hysteresis.

The LT3094 data sheet gives a complete description of the part, operation and applications information. The data sheet must be read in conjunction with this demo manual for demonstration circuit DC2624A. The LT3094 is assembled in 12-lead MSOP and 3mm × 3mm DFN packages with an exposed pad on the bottom-side of the IC. Proper board layout is essential for maximum thermal performance.

eval board
ADXBAND16EBZ

16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform

Features and Benefits

  • Transmit and receive frequency X band: 8GHz to 12GHz
  • Direct sampling in L, S, and C bands with capacitor rotation
  • Multichannel, wideband system development platform for the AD9084 
  • Mates with Xilinx VCU118 evaluation board (must be purchased separately)
  • 16× RF receive channels (32× digital receive channels)
    • Total 16× 4GSPS to 20GSPS ADC channels
    • 48× digital downconverters (DDCs) and complex NCOs
    • 16× programmable finite impulse response filters (pFIRs)
    • 16× complex finite impulse response filters (CFIRs)
  • Complete power management solution for all domains
  • Single 12V supply voltage for easy power management
  • Board size: 221mm × 158mm (8.9” × 6.2”)

Product Details

This user guide serves as the main source of information for system engineers and software developers using the ADXBAND16EBZ. This platform contains four AD9084 software-defined, direct sampling mixed-signal front end (MxFE), including an RF front end, clocking, and power circuitry. Common target applications are phased array radars, electronic warfare, and ground-based SATCOM. The receive and transmit RF front ends have bypass configurations that allow customized frequency ranges of less than 8GHz up to 18GHz.

The ADXBAND16EBZ highlights a complete system solution. This platform is intended as a testbed for demonstrating multichip synchronization as well as the implementation of system-level calibrations and signal processing algorithms. The system is designed to mate with a Xilinx VCU118 evaluation board, which features the Virtex UltraScale+ XCVU9P field-programmable gate array (FPGA), with provided reference software, hardware design language (HDL) code, and MATLAB system-level interfacing.

A 16 transmit and 16 receive calibration board (ADXBAND16EBZCAL) can be used to develop system-level calibration algorithms to demonstrate power-up phase determinism. The calibration board demonstrates combined-channel dynamic range, spurious, and phase noise improvements that can also be controlled via a MATLAB add-on when connected to the peripheral module (PMOD) interface of the VCU118.

APPLICATIONS

  • Phased-array, radar, electronic warfare, and satellite communications (SATCOM)
  • Communications infrastructure (multiband and mmWave 5G)
  • Electronic test and measurement

SCP-LT3094-EVALZ
LT3094 Signal Chain Evaluation Board | 500mA Ultra Low Noise Negative LDO
LT3094 Signal Chain Evaluation Board LT3094 Signal Chain Evaluation Board - Top View LT3094 Signal Chain Evaluation Board - Bottom View
DC2624A
LT3094 Demo Board | Ultralow Noise, Ultrahigh PSRR Negative RF LDO, −20V ≤ VIN ≤ −3.8V, VOUT = −3.3V@500mA
DC2624A_UG-1386 Application Circuit DC2624A_UG-1386 Application Circuit
ADXBAND16EBZ
16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
ADXBAND16EBZ Top Angle Evaluation Board ADXBAND16EBZ Top Evaluation Board ADXBAND16EBZ Bottom Evaluation Board ADXBAND16EBZ Bottom Angle Evaluation Board

Reference Designs

Figure 1. CN0577 Simplified Block Diagram
CN0577 Circuits from the lab

Analog Front End and Digital Interface for Serial LVDS SAR ADCs

Features and Benefits

  • 18-Bit Resolution, 15 MSPS Data Acquisition System
  • Arbitrary Voltage Inputs Supported
  • All Clocking and Power Requirements are Onboard
  • FMC Connector for FPGA Interfacing
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0577
Analog Front End and Digital Interface for Serial LVDS SAR ADCs
Figure 1. CN0577 Simplified Block Diagram
EVAL-CN0577-FMCZ
EVAL-CN0577-FMCZ - Top View
EVAL-CN0577-FMCZ - Bottom View
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View

Latest Discussions

Recently Viewed