ADG3241
PRODUCTION2.5 V/3.3 V, 1 - Bit, 2 - Port Level Translator Bus Switch
- Part Models
- 2
- 1ku List Price
- Starting From $0.98
Overview
- 225 ps Propagation Delay through the Switch
- 4.5 Ω Switch Connection between Ports
- Data Rate 1.5 Gbps
- 2.5 V/3.3 V Supply Operation
- Selectable Level Shifting/Translation
- 6-Lead SC70 Package
- Level Translation
3.3 V to 2.5 V
3.3 V to 1.8 V
2.5 V to 1.8 V - Small Signal Bandwidth 770 MHz
The ADG3241 is a 2.5 V or 3.3 V, single digital switch. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. This allows the input to be connected to the output without additional propagation delay or generating additional ground bounce noise.
The switch is enabled by means of the bus enable (BE) input signal. This digital switch allows a bidirectional signal to be switched when on. In the off condition, signal levels up to the supplies are blocked.
This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs is allowed. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device translates the outputs to 1.8 V. In addition to this, a level translating select pin (SEL) is included. When SEL is low, VCC is reduced internally, allowing for level translation between 3.3 V inputs and 1.8 V outputs. This makes the device suited to applications requiring level translation between different supplies, such as converter to DSP/microcontroller interfacing.
PRODUCT HIGHLIGHTS
- 3.3 V or 2.5 V supply operation.
- Extremely low propagation delay through switch.
- 4.5 Ω switches connect inputs to outputs.
- Level and voltage translation.
- Tiny, SC70 package and SOT-66 package.
APPLICATIONS
- 3.3 V to 1.8 V voltage translation
- 3.3 V to 2.5 V voltage translation
- 2.5 V to 1.8 V voltage translation
- Bus switching
- Bus isolation
- Hot swap
- Hot plug
- Analog switch applications
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3241BKSZ-500RL7 | 6-Lead SC70 | ||
| ADG3241BKSZ-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.