ADG5421F

RECOMMENDED FOR NEW DESIGNS

±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch

Viewing:

Overview

  • Overvoltage fault protection up to ±60 V on S1 and S2 pins
  • Power-off protection up to ±60 V on S1 and S2 pins
  • Known state without digital inputs present
  • Low on resistance of 11 Ω typical
  • Ultraflat, on resistance
  • Latch-up immune under any circumstance
  • 3.5 kV human body model (HBM) ESD rating
  • VSS to VDD −2 V signal range
    • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
    • ±5 V to ±22 V dual-supply operation
    • 8 V to 44 V single-supply operation
  • 10-lead, 3 mm × 2 mm, LFCSP
ADG5421F
±60 V Fault Protection and Detection, 11 Ω RON, Dual SPST Switch
ADG5421F Functional Block Diagram ADG5421F Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
AD4630-24 RECOMMENDED FOR NEW DESIGNS 24-Bit, 2 MSPS Dual Channel SAR ADC
Data Isolators 1
MAX22665 RECOMMENDED FOR NEW DESIGNS Reinforced, Fast, Low-Power, Six-Channel Digital Isolators
Instrumentation Amplifiers 1
LTC6373 RECOMMENDED FOR NEW DESIGNS 36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current
LDO Linear Regulators 2
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX2244 Obsolete 2.5GHz, 22dBm/20dBm Power Amplifiers with Analog Closed-Loop Power Control
Operational Amplifiers (Op Amps) 1
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Sensor Analog Front Ends 1
AD7768-1 RECOMMENDED FOR NEW DESIGNS DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling
Switching Regulators & Controllers 1
ADP5070 PRODUCTION 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG5421F

Evaluating the ADG5421F Fault Protection and Detection, 12 Ω RON, SPST Switch

Features and Benefits

  • Supply voltages
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Protected against overvoltage on the source pins
    • Signal voltages up to −60 V and +60 V
  • LED for visual overvoltage indication
  • Parallel interface compatible with 1.8 V logic

Product Details

The EVAL-ADG5421FEBZ is the evaluation board for the ADG5421F, which features two SPST switch channels. The ADG5421F has overvoltage fault detection and protection circuitry on the source pins and is protected against signals up to −60 V and +60 V in both the powered and unpowered states.

Figure 1 in the user guide shows the EVAL-ADG5421FEBZ in a typical evaluation setup. The ADG5421F is soldered to the center of the evaluation board, and 2-wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage to supply the LED, which is mounted to provide visual indication of the fault status of the switch.

For full details on the ADG5421F, see the ADG5421F data sheet, which must be consulted in conjunction with the user guide when using this evaluation board.

EVAL-ADG5421F
Evaluating the ADG5421F Fault Protection and Detection, 12 Ω RON, SPST Switch
ADG5421F Evaluation Board

Reference Designs

Figure 1. Simplified Block Diagram
CN0584 Circuits from the lab

Precision Low Latency Development Kit

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 250 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Board Modeling and Simulation Compatible with MATLAB and Python in Rx or Tx Paths
  • All Power and Digital Connections provided by the Interface Connector

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
CN0584
Precision Low Latency Development Kit
Figure 1. Simplified Block Diagram
CN0584 Kit
CN0584 - Angle View
CN0584 - Top View
CN0584 - Bottom View
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View

Latest Discussions

Recently Viewed