MAX25351
推荐用于新设计1700V No-Opto Flyback Converters
- 产品模型
- 3
概述
Isolated High-Voltage Power Supply
- Input Voltage Range: 30V to 1200V
- Integrated High-Voltage Switch (1700V)
- No-Opto Flyback
- Boundary Mode, DCM Operation for High Efficiency
- Low Quiescent BIAS Current (200μA) in Burst Mode
- Integrated On-Chip Self-Biased Start-up Supply with Short-Circuit Protection
- Programmable Current Limit and Soft-Start
- Fast Start-up Time(s)
- Maximum Switching Frequency up to 300 kHz
- Valley Detection Control for Lower SwitchingLosses
- TC Pin to Compensate for Output Diode Forward-Voltage Drift over Temperature
- Constant-Current/Constant-Voltage (CC/CV) Regulation
- Redundant Reference and Self-Diagnostics forOV/UV Monitoring
- Accurate (±1.5%) OV/UV Monitor
- Built-in Self-Test (BIST) for OV/UV Comparators
- 10.3mm x 7.5mm x 2.5mm, 28-Pin SSOP Package
- 7.5mm Clearance/Creepage between High- andLow-Voltage Pins
- AEC-Q100 Qualified – See Ordering Information for/V Parts
- -40°C to +125°C Temperature Range
ASIL B Compliant
General
The MAX25350/MAX25351/MAX25351B are high-voltage flyback converters that sense the output voltage and current from the flyback waveform, requiring no optocoupler for feedback. The MAX25350/MAX25351/MAX25351B have an integrated 1700V switch which enables them to deliver isolated power from high-voltage battery packs. The devices sample the output voltage from the waveform appearing across an auxiliary winding. High-frequency, quasi-resonant boundary mode operation improves load regulation, reduces transformer size, and maintains high efficiency.
The MAX25350/MAX25351/MAX25351B incorporate an integrated self-biased start-up circuit that removes the need for external resistor dividers or a separate bias supply. After startup, the controller automatically transitions to being powered from the auxiliary winding, improving overall efficiency and reducing component count. They also include a dedicated temperature compensation pin that minimizes output-voltage drift caused by the diode’s forward-voltage variation over temperature. The MAX25351B features higher EN pull-up current as compared to MAX25350/MAX25351.
The MAX25350/MAX25351/MAX25351B operate from a wide range of input supply voltages and can deliver up to 50W of power. They are available in a 28-pin SSOP package with a 7.5mm footprint to meet the creepage and clearance requirements for high voltage.
The MAX25350/MAX25351/MAX25351B have a robust design for the automotive environment and are rated up to ASIL B. Safety documents are available on request. The low quiescent current architecture allows for use in always-on applications, saving critical battery life and extending range.
APPLICATIONS
- Auxiliary and Redundant Power Supply from High-Voltage Input (EV Chargers, Energy Systems)
- Gate Driver Bias Power (Traction Inverter)
参考资料
数据手册 1
申请保密协议
完成保密协议(NDA)后可获得完整的文件。
申请保密协议ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| MAX25351AAIA+ | SSOP 28 Pin Package | ||
| MAX25351AAIA/V+ | SSOP 28 Pin Package | ||
| MAX25351AAIB/V+ | SSOP 28 Pin Package |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 MAX25351的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论