LTM2987
LTM2987
RECOMMENDED FOR NEW DESIGNS16-Channel μModule PMBus Power System Manager
- Part Models
- 2
- 1ku List Price
- Starting From $35.67
Viewing:
Overview
- Sequence, Trim, Margin and Supervise 16 Power Supplies
- Manage Faults, Monitor Telemetry and Create Fault Logs
- PMBus™ Compliant Command Set
- Supported by LTpowerPlay® GUI
- Margin or Trim Supplies to 0.25% Accuracy
- Fast OV/UV Supervisors Per Channel
- Coordinate Sequencing and Fault Management Across Multiple LTC PSM Devices
- Automatic Fault Logging to Internal EEPROM
- Operate Autonomously without Additional Software
- Internal Temperature and Input Voltage Supervisors
- Accurate Monitoring of 16 Output Voltages, Two Input Voltages and Internal Die Temperature
- I2C/SMBus Serial Interface
- Can Be Powered from 3.3V, or 4.5V to 15V
- Programmable Watchdog Timer
- Available in 144-Lead 15mm × 15mm BGA Package
The LTM2987 is a 16-channel μModule® (micromodule) Power System Manager used to sequence, trim (servo), margin, supervise, manage faults, provide telemetry and create fault logs. PMBus commands support power supply sequencing, precision point-of-load voltage adjustment and margining. DACs use a proprietary soft-connect algorithm to minimize supply disturbances. Supervisory functions include overvoltage and undervoltage threshold limits for sixteen power supply output channels and two power supply input channels, as well as over and under temperature limits. Programmable fault responses can disable the power supplies with optional retry after a fault is detected. Faults that disable a power supply can automatically trigger black box EEPROM storage of fault status and associated telemetry. An internal 16-bit ADC monitors sixteen output voltages, two input voltages, and die temperature. In addition, odd numbered channels can be configured to measure the voltage across a current sense resistor. A programmable watchdog timer monitors microprocessor activity for a stalled condition and resets the microprocessor if necessary. A single wire bus synchronizes power supplies across multiple LTC Power System Management (PSM) devices. Configuration EEPROM with ECC supports autonomous operation without additional software.
Applications
- Computers and Network Servers
- Industrial Test and Measurement
- High Reliability Systems
- Medical Imaging
- Video
Documentation
Data Sheet 1
User Guide 1
Application Note 6
Technical Articles 2
Informational 1
Product Information 1
Video 1
Product Selector Card 2
Device Drivers 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM2987CY#PBF | 144-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM2987IY#PBF | 144-Lead BGA (15mm x 15mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 20, 2023 - 23_0252 New Substrate Supplier Daisho and Additional Solder Mask on Substrate of LTM2987 Device |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
|
Apr 27, 2022 - 22_0089 LTM2987 Datasheet Limit Change |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
|
Sep 7, 2021 - 21_0199 LTM2987 Datasheet Limit Change |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM2987CY#PBF | PRODUCTION | |
| LTM2987IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.