Overview
Product Details
Demonstration circuit 1613A is a USB-based controller with generic Inter Integrated Circuit (I2C) ports as well as SMBUS/PMBUS capabilities. It is designed to mate with ADI's family of LTpowerPlay™ demonstration boards. The demo board is fully isolated from the host PC’s ground. The evaluation software automatically detects which demo board is connected and loads the appropriate control screen.
The LTpowerPlay system provides a quick and easy way to evaluate the performance of a wide variety of Linear Technology’s products.
Includes CA2978 12-pin ribbon cable.
Documentation & Resources
-
DC1613A - Schematic2/28/2012PDF160K
-
DC1613A - Demo Manual6/25/2010PDF303K
-
DC1613A - Design File6/25/2010ZIP1M
-
Enhancing System Reliability with a Hot Swap Controller8/14/2024 Analog Dialogue