LTC2980-24

RECOMMENDED FOR NEW DESIGNS

24-Channel PMBus Power System Manager

Viewing:

Overview

  • Sequence, Trim, Margin and Supervise 24 Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to within 0.15% of Target
  • Fast OV/UV Supervisors Per Channel
  • Coordinate Sequencing and Fault Management Across Multiple ADI PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of 24 Output Voltages, Three Input Voltages and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Programmable Watchdog Timer
  • Available in 210-Lead 8.1mm × 16.9mm BGA Package
LTC2980-24
24-Channel PMBus Power System Manager
LTC2980-24 Application Circuit LTC2980-24 Performance Graph LTC2980-24 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC3097A-KIT

LTC2980-24 | 24-Channel Power Supply System Featuring the LTC2980-24 Power System Manager

Product Details

The DC3097A-KIT is a demonstration system for the LTC2980-24 for the 24-channel I2C/SMBus/PMBus Power System Manager (PSM) with EEPROM. It consists of 4 circuit boards, namely one DC3094A board and three DC1361B boards. The LTC2980-24 monitors and controls 24 power supply rails which are provided by three DC1361B power supply boards that plug into the DC3094A. The system demonstrates the ability of the LTC2980-24 to sequence, trim, margin, supervise, monitor, and log faults for the twenty-four power supplies. Together these four boards form a sophisticated, 24-channel, digitally programmable and digitally managed power supply system.

The board set contains twenty-four independent power supply rails, by having the three DC1361B boards. All 24 rails are based on LTM4603 DC/DC μModule® switching regulators. The DC1361B board is pre-configured with output voltages ranging from 0.8V to 3.3V. The power supply channels may be reconfigured to different output voltages by changing the feedback resistors. The LTC2980-24 can be configured to monitor current on odd numbered channels. The DC1361B board has been designed to allow the user to enable this feature on Channel 7. In this configuration, Channel 7 measures the current on Channel 6’s 1V output.

The LTpowerPlay® graphical user interface (GUI) supports this demonstration system and enables complete control of all the features of the LTC2980-24. Together, the LTpowerPlay software and DC3094A hardware system create a powerful development environment for designing and testing configuration settings of the LTC2980-24. LTpowerPlay stores these settings in the LTC2980-24 internal EEPROM or in a project file. The software displays all the configuration settings and real time measurements from the Power System Management IC. Telemetry allows easy access and decoding of the fault log created by the LTC2980-24. The board comes pre-programmed with the EEPROM values appropriate for the twenty-four power supply rails. Just plug and play!

Order preprogrammed devices from Analog Devices Express (ADX) using LTpowerPlay:
www.analog.com/programming

The DC3097A-KIT demo boards can be powered by an external power supply, such as a +12VDC supply. Communication with the software is provided through the DC1613 USB-to-I2C/SMBus/PMBus Controller. The following items are required:

  • +12VDC Power Supply
  • USB-to-I2C/SMBus/PMBus Controller (DC1613)
  • LTpowerPlay Software

DC3097A-KIT
LTC2980-24 | 24-Channel Power Supply System Featuring the LTC2980-24 Power System Manager
DC3097A-KIT Evaluation Board DC3097A-KIT Evaluation Board - Top View DC3097A-KIT Evaluation Board - Bottom View

Latest Discussions

No discussions on LTC2980-24 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed